Quantity | Unit price |
---|---|
1000 - 4999 | $0.4076 |
5000 - 24999 | $0.3872 |
25000 + | $0.3678 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 25.1 mm |
---|---|
Anchor Length | 0.988 in |
Head Diameter | 17.8 mm |
Head Diameter | 0.701 in |
Head Height | 4.3 mm |
Head Height | 0.169 in |
Compatible Hole Diameter Range | 7.0 mm |
Compatible Hole Diameter Range | 0.276 in |
Compatible Panel Thickness Range | 6.0 mm |
Compatible Panel Thickness Range | 0.236 in |
Overall Height | 29.4 mm |
Overall Height | 1.157 in |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Rivet Type | Fir Tree |
Type | Type 3 |
Rivet Head Shape | Truss |
Drive Type | Cross Recess Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.