Quantity | Unit price |
---|---|
1000 - 4999 | $0.4642 |
5000 - 24999 | $0.4409 |
25000 + | $0.4189 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 20.8 mm |
---|---|
Anchor Length | 0.820 in |
Head Diameter | 25.4 mm |
Head Diameter | 1.000 in |
Head Height | 2.5 mm |
Head Height | 0.100 in |
Compatible Hole Diameter Range | 9.5 mm |
Compatible Hole Diameter Range | 0.375 in |
Compatible Panel Thickness Range | 1.6 - 15.9 mm |
Compatible Panel Thickness Range | 0.062 - 0.625 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Colour | Black |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Rivet Type | Fir Tree |
Type | Type 2 |
Rivet Head Shape | Truss |
Drive Type | Non Slotted Drive |
Rivet Fitting Style | Push-In |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.