Menu Search

Push-In Rivets - Countersunk

In stock

Countersunk Rivets are used in countersunk holes and other applications that require a flat finish. Their design allows them to sit flush to a surface, meaning the rivet head will not protrude once installed. They are ideal for sliding track applications.

These rivets also benefit from a tamper resistant design and they are able to accommodate countersunk hole specification DIN ISO 7721.

  • Material: Nylon 6
  • Colours: Black and White
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Counterbore Hole Size Colour Compatible Panel Thickness Range Compatible Hole Diameter Range View
$0.2111 - $0.2222 Request the lead time here
9.4 mm
Black
5.5 - 6.5 mm
4.1 - 4.2 mm
$0.1724 - $0.1815 Request the lead time here
9.4 mm
White
4.5 - 5.5 mm
4.1 - 4.2 mm
$0.1815 - $0.3344 21 In stock
9.4 mm
White
6.5 - 7.5 mm
4.1 - 4.2 mm
$0.1979 - $0.2084 9 In stock
9.4 mm
White
5.5 - 6.5 mm
4.1 - 4.2 mm
$0.1593 - $0.1678 27 In stock
9.4 mm
Black
4.5 - 5.5 mm
4.1 - 4.2 mm
$0.2281 - $0.4201 Request the lead time here
9.4 mm
Black
6.5 - 7.5 mm
4.1 - 4.2 mm
$0.2154 - $0.3969 Request the lead time here
10.4 mm
White
3.5 - 4.5 mm
5.1 - 5.2 mm
$0.171 - $0.18 Request the lead time here
9.4 mm
Black
3.5 - 4.5 mm
4.1 - 4.2 mm
$0.171 - $0.1799 Request the lead time here
9.4 mm
White
3.5 - 4.5 mm
4.1 - 4.2 mm
$0.1681 - $0.1769 Request the lead time here
9.4 mm
White
7.5 - 8.5 mm
4.1 - 4.2 mm
$0.1681 - $0.1769 785 In stock
9.4 mm
Black
7.5 - 8.5 mm
4.1 - 4.2 mm
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in; Black; Nylon

SRCS-4080B

Price Range
$0.2222 - $0.2111

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    8.0 mm
  • Counterbore Hole Size
    9.4 mm
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in; White; Nylon

SRCS-4070W

Price Range
$0.1815 - $0.1724

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    7.2 mm
  • Counterbore Hole Size
    9.4 mm
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in; White; Nylon

SRCS-4090W

Price Range
$0.3344 - $0.1815

Stock Levels
21 In stock
Attributes
  • Colour
    White
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    9.0 mm
  • Counterbore Hole Size
    9.4 mm
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 5.5 - 6.5 mm | 0.217 - 0.256 in; White; Nylon

SRCS-4080W

Price Range
$0.2084 - $0.1979

Stock Levels
9 In stock
Attributes
  • Colour
    White
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    8.0 mm
  • Counterbore Hole Size
    9.4 mm
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 4.5 - 5.5 mm | 0.177 - 0.217 in; Black; Nylon

SRCS-4070B

Price Range
$0.1678 - $0.1593

Stock Levels
27 In stock
Attributes
  • Colour
    Black
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    7.2 mm
  • Counterbore Hole Size
    9.4 mm
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 6.5 - 7.5 mm | 0.256 - 0.295 in; Black; Nylon

SRCS-4090B

Price Range
$0.4201 - $0.2281

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    9.0 mm
  • Counterbore Hole Size
    9.4 mm
Countersunk - Compatible Hole Diameter Range 5.1 - 5.2 mm | 0.201 - 0.205 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; White; Nylon

SRCS-5065W

Price Range
$0.3969 - $0.2154

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    6.5 mm
  • Counterbore Hole Size
    10.4 mm
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; Black; Nylon

SRCS-4060B

Price Range
$0.18 - $0.171

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    6.0 mm
  • Counterbore Hole Size
    9.4 mm
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 3.5 - 4.5 mm | 0.138 - 0.177 in; White; Nylon

SRCS-4060W

Price Range
$0.1799 - $0.171

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    6.0 mm
  • Counterbore Hole Size
    9.4 mm
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in; White; Nylon

SRCS-4100W

Price Range
$0.1769 - $0.1681

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    10.0 mm
  • Counterbore Hole Size
    9.4 mm
Countersunk - Compatible Hole Diameter Range 4.1 - 4.2 mm | 0.161 - 0.165 in; Compatible Panel Thickness Range 7.5 - 8.5 mm | 0.295 - 0.335 in; Black; Nylon

SRCS-4100B

Price Range
$0.1769 - $0.1681

Stock Levels
785 In stock
Attributes
  • Colour
    Black
  • Rivet Type
    Countersunk
  • Standards
    DIN ISO 7721
  • Anchor Length
    10.0 mm
  • Counterbore Hole Size
    9.4 mm