Menu Search

Push-In Rivets - Mounting Button

In stock

Mounting Button Push In Rivets create a tight locking solution that mates two objects together. They are ideal for applications where metal fasteners cannot be used, such as Electrical and PCB applications.

The tensions wings help lock the rivet securely in place and cover a wider surface area. The rivet can only be removed from the underside of the board.

Our range features two types. Type 1 snap-locks into a 4mm diameter hole and Type 2 snap-locks into a 4.8 mm diameter hole.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 Flame Rated

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness View
$0.1112 - $0.1171 Request the lead time here
2.4 mm
4.0 mm
$0.0858 - $0.095 15 In stock
7.1 mm
8.7 mm
$0.0898 - $0.0945 Request the lead time here
8.7 mm
10.3 mm
$0.0878 - $0.0923 Request the lead time here
4.0 mm
5.6 mm
$0.0723 - $0.0762 Request the lead time here
7.1 mm
8.7 mm
$0.1058 - $0.1115 Request the lead time here
0.8 mm
2.4 mm
$0.0994 - $0.1046 Request the lead time here
4.0 mm
0.8 mm
2.4 mm
$0.0859 - $0.0952 16 In stock
8.7 mm
10.3 mm
$0.0885 - $0.0933 Request the lead time here
5.6 mm
7.1 mm
$0.1025 - $0.108 Request the lead time here
4.0 mm
5.6 mm
$0.1092 - $0.115 Request the lead time here
2.4 mm
4.0 mm
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; ; Compatible Panel Thickness Range 2.4 - 4.0 mm | 0.094 - 0.157 in ; Head Diameter 12.3 mm | 0.484 in

MB-3-187

Price Range
$0.1171 - $0.1112

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    12.3 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    2.4 - 4.0 mm
  • Colour
    Natural
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; ; Compatible Panel Thickness Range 7.1 - 8.7 mm | 0.28 - 0.343 in ; Head Diameter 9.9 mm | 0.39 in

MB-9-156

Price Range
$0.095 - $0.0858

Stock Levels
15 In stock
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    7.1 - 8.7 mm
  • Colour
    Natural
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; ; Compatible Panel Thickness Range 8.7 - 10.3 mm | 0.343 - 0.406 in ; Head Diameter 9.9 mm | 0.39 in

MB-11-187

Price Range
$0.0945 - $0.0898

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    8.7 - 10.3 mm
  • Colour
    Natural
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; ; Compatible Panel Thickness Range 4.0 - 5.6 mm | 0.157 - 0.22 in ; Head Diameter 12.3 mm | 0.484 in

MB-5-156

Price Range
$0.0923 - $0.0878

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    12.3 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    4.0 - 5.6 mm
  • Colour
    Natural
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; ; Compatible Panel Thickness Range 7.1 - 8.7 mm | 0.28 - 0.343 in ; Head Diameter 9.9 mm | 0.39 in

MB-9-187

Price Range
$0.0762 - $0.0723

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    7.1 - 8.7 mm
  • Colour
    Natural
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; ; Compatible Panel Thickness Range 0.8 - 2.4 mm | 0.031 - 0.094 in ; Head Diameter 9.9 mm | 0.39 in

MB-1-187

Price Range
$0.1115 - $0.1058

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    0.8 - 2.4 mm
  • Colour
    Natural
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 0.8 - 2.4 mm | 0.031 - 0.094 in ; Head Diameter 7.9 mm | 0.311 in

MB-1-156

Price Range
$0.1046 - $0.0994

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Compatible Hole Diameter
    4.0 mm
  • Head Diameter
    7.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    0.8 - 2.4 mm
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; ; Compatible Panel Thickness Range 8.7 - 10.3 mm | 0.343 - 0.406 in ; Head Diameter 9.9 mm | 0.39 in

MB-11-156

Price Range
$0.0952 - $0.0859

Stock Levels
16 In stock
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    8.7 - 10.3 mm
  • Colour
    Natural
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; ; Compatible Panel Thickness Range 5.6 - 7.1 mm | 0.22 - 0.28 in ; Head Diameter 12.3 mm | 0.484 in

MB-7-156

Price Range
$0.0933 - $0.0885

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    12.3 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    5.6 - 7.1 mm
  • Colour
    Natural
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; ; Compatible Panel Thickness Range 4.0 - 5.6 mm | 0.157 - 0.22 in ; Head Diameter 12.3 mm | 0.484 in

MB-5-187

Price Range
$0.108 - $0.1025

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    12.3 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    4.0 - 5.6 mm
  • Colour
    Natural
Mounting Button Push-In Rivet - Natural Nylon 6/6 ; ; Compatible Panel Thickness Range 2.4 - 4.0 mm | 0.094 - 0.157 in ; Head Diameter 9.9 mm | 0.39 in

MB-3-156

Price Range
$0.115 - $0.1092

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    5.3 mm
  • Head Diameter
    9.9 mm
  • Head Height
    4.8 mm
  • Compatible Panel Thickness Range
    2.4 - 4.0 mm
  • Colour
    Natural