Quantity | Unit price |
---|---|
1000 - 4999 | $0.1522 |
5000 + | $0.1446 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 2.4 mm |
---|---|
Anchor Length | 0.094 in |
Pin Length | 7.1 mm |
Pin Length | 0.28 in |
Pin Head Diameter | 4.2 mm |
Pin Head Diameter | 0.165 in |
Pin Head Height | 1.2 mm |
Pin Head Height | 0.047 in |
Head Diameter | 4.2 mm |
Head Diameter | 0.165 in |
Head Height | 1.2 mm |
Head Height | 0.047 in |
Compatible Hole Diameter Range | 2.1 - 2.2 mm |
Compatible Hole Diameter Range | 0.083 - 0.087 in |
Compatible Panel Thickness Range | 4.4 - 5.0 mm |
Compatible Panel Thickness Range | 0.173 - 0.197 in |
Extraction Force | 3.0 kg |
Extraction Force | 3.0 kg |
Colour | White |
Full Material | Nylon 6 |
Rivet Type | Snap |
Rivet Head Shape | Round |
Rivet Fitting Style | Push-In |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.