Quantity | Unit price |
---|---|
100 - 999 | $0.24 |
1000 - 4999 | $0.1372 |
5000 + | $0.1303 |
Anchor Length | 8.1 mm |
---|---|
Anchor Length | 0.319 in |
Head Diameter | 12.2 mm |
Head Diameter | 0.48 in |
Head Height | 2.0 mm |
Head Height | 0.079 in |
Compatible Hole Diameter Range | 4.1 - 4.2 mm |
Compatible Hole Diameter Range | 0.161 - 0.165 in |
Compatible Panel Thickness Range | 1.6 - 2.4 mm |
Compatible Panel Thickness Range | 0.063 - 0.094 in |
Colour | Black |
Full Material | Polyamide 6;Polycarbonate |
Rivet Type | Locking |
Rivet Head Shape | Round |
Rivet Fitting Style | Snap-In |
Material Flammability Standard | UL94 V-0;UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.