Menu Search

Push-In Rivets - Spreading Rivets

In stock

Load Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Load Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Materials include; Nylon 6/6 and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Sold separately is a Rivet Hand Tool, offering faster fixing and is the recommended application method.

  • Colours; Black and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
49 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.1601 - $0.1686 21 In stock
Drive Fastener
3.1 mm
Black
Nylon
5.8 mm
4.1 mm
$0.2008 - $0.2114 Request the lead time here
Drive Fastener
5.1 mm
Black
Nylon
9.4 mm
4.1 mm
$0.2269 - $0.2387 1026 In stock
Drive Fastener
4.8 mm
Black
Nylon
9.9 mm
3.0 mm
$0.3075 - $0.3407 Request the lead time here
Spreading
3.6 mm
Black
Nylon
7.7 mm
5.5 mm
$0.496 - $0.5497 Request the lead time here
Spreading
5.0 mm
Black
Nylon
6.5 mm
6.5 mm
$0.4623 - $0.5123 Request the lead time here
Spreading
5.0 mm
Black
Nylon
9.7 mm
7.0 mm
$0.2859 - $0.3167 19 In stock
Spreading
3.6 mm
Natural
Nylon
7.7 mm
5.5 mm
$0.1622 - $0.1706 20 In stock
Drive Fastener
4.8 mm
Natural
Nylon
7.1 mm
9.5 mm
$0.2235 - $0.2477 Request the lead time here
Drive Fastener
4.8 mm
Black
Nylon
10.9 mm
7.1 mm
$0.183 - $0.1926 19 In stock
Drive Fastener
6.4 mm
Natural
Nylon
11.1 mm
6.4 mm
$0.1622 - $0.1706 Request the lead time here
Drive Fastener
4.8 mm
Black
Nylon
7.1 mm
9.5 mm
$0.0703 - $0.0778 21 In stock
Spreading
6.0 mm
Natural
Nylon
11.0 mm
7.0 mm
$0.0417 - $0.0462 Request the lead time here
Spreading
5.0 mm
Natural
Nylon
7.1 mm
5.0 mm
$0.0145 - $0.0268 18 In stock
Spreading
3.0 mm
Natural
Nylon
5.0 mm
4.0 mm
$0.0421 - $0.0443 Request the lead time here
Spreading
6.0 mm
Natural
Nylon
10.0 mm
8.0 mm
$1.0592 - $1.1736 Request the lead time here
Drive Fastener
5.5 mm
Black
Nylon
9.4 mm
4.0 mm
$0.1689 - $0.1777 Request the lead time here
Spreading
6.4 mm
Black
Nylon
11.9 mm
12.7 mm
$0.2403 - $0.2527 19 In stock
Drive Fastener
6.1 mm
Black
PE
10.9 mm
4.1 mm
$0.0157 - $0.029 Request the lead time here
Spreading
3.5 mm
Black
Nylon
6.0 mm
5.0 mm
$0.1166 - $0.1291 260 In stock
Spreading
7.1 mm
Natural
Nylon
18 mm
12.0 mm
  • of 3
Push-In Rivet - Drive Fastener ; Black ; Nylon; Compatible Hole Diameter 3.1 mm | 0.122 in; Compatible Panel Thickness Range 3.0 - 4.1 mm | 0.118 - 0.161 in

PPR-3055B

Price Range
$0.1686 - $0.1601

Stock Levels
21 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E41871
  • Anchor Length
    5.6 mm
Push-In Rivet - Drive Fastener ; Black ; Nylon; Compatible Hole Diameter 5.1 mm | 0.201 in; Compatible Panel Thickness Range 3.0 - 4.1 mm | 0.118 - 0.161 in

PPR-5060B

Price Range
$0.2114 - $0.2008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E41871
  • Anchor Length
    6.1 mm
Push-In Rivet - Drive Fastener ; Black ; Nylon; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 1.3 - 3.0 mm | 0.051 - 0.118 in

PPR-4850B

Price Range
$0.2387 - $0.2269

Stock Levels
1026 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E41871
  • Anchor Length
    5.1 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 3.6 mm | 0.142 in; Compatible Panel Thickness Range 2.0 - 5.5 mm | 0.079 - 0.217 in

093000269902

Price Range
$0.3407 - $0.3075

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    7.0 mm
  • Compatible Hole Diameter
    3.6 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 5.0 mm | 0.197 in; Compatible Panel Thickness Range 4.0 - 6.5 mm | 0.157 - 0.256 in

093000469902

Price Range
$0.5497 - $0.496

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    11.5 mm
  • Compatible Hole Diameter
    5.0 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 5.0 mm | 0.197 in; Compatible Panel Thickness Range 3.0 - 7.0 mm | 0.118 - 0.276 in

093001469902

Price Range
$0.5123 - $0.4623

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    11.0 mm
  • Compatible Hole Diameter
    5.0 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 3.6 mm | 0.142 in; Compatible Panel Thickness Range 2.0 - 5.5 mm | 0.079 - 0.217 in

093000200002

Price Range
$0.3167 - $0.2859

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    7.0 mm
  • Compatible Hole Diameter
    3.6 mm
Push-In Rivet - Drive Fastener ; Natural ; Nylon; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 1.0 - 9.5 mm | 0.039 - 0.374 in

PPR-5

Price Range
$0.1706 - $0.1622

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Anchor Length
    10.7 mm
  • Compatible Hole Diameter
    4.8 mm
Push-In Rivet - Drive Fastener ; Black ; Nylon; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 4.0 - 7.1 mm | 0.157 - 0.28 in

PPR-2B

Price Range
$0.2477 - $0.2235

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Anchor Length
    9.7 mm
  • Compatible Hole Diameter
    4.8 mm
Push-In Rivet - Drive Fastener ; Natural ; Nylon; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 1.5 - 6.4 mm | 0.059 - 0.252 in

PPR-9

Price Range
$0.1926 - $0.183

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Anchor Length
    9.3 mm
  • Compatible Hole Diameter
    6.4 mm
Push-In Rivet - Drive Fastener ; Black ; Nylon; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 1.0 - 9.5 mm | 0.039 - 0.374 in

PPR-5B

Price Range
$0.1706 - $0.1622

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Anchor Length
    10.7 mm
  • Compatible Hole Diameter
    4.8 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 3.0 - 7.0 mm | 0.118 - 0.276 in

093002400002

Price Range
$0.0778 - $0.0703

Stock Levels
21 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter
    6.0 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 5.0 mm | 0.197 in; Compatible Panel Thickness Range 1.5 - 5.0 mm | 0.059 - 0.197 in

093000700002

Price Range
$0.0462 - $0.0417

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    7.4 mm
  • Compatible Hole Diameter
    5.0 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 3.0 mm | 0.118 in; Compatible Panel Thickness Range 1.0 - 4.0 mm | 0.039 - 0.157 in

093011000002

Price Range
$0.0268 - $0.0145

Stock Levels
18 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    5.7 mm
  • Compatible Hole Diameter
    3.0 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

093015000002

Price Range
$0.0443 - $0.0421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    10.5 mm
  • Compatible Hole Diameter
    6.0 mm
Push-In Rivet - Drive Fastener ; Black ; Nylon; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 2.5 - 4.0 mm | 0.098 - 0.157 in

PPR-1B

Price Range
$1.1736 - $1.0592

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Anchor Length
    11.4 mm
  • Compatible Hole Diameter
    5.5 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 7.1 - 12.7 mm | 0.28 - 0.5 in

PPR-4B

Price Range
$0.1777 - $0.1689

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    15.8 mm
  • Compatible Hole Diameter
    6.4 mm
Push-In Rivet - Drive Fastener ; Black ; PE; Compatible Hole Diameter 6.1 mm | 0.24 in; Compatible Panel Thickness Range 2.5 - 4.1 mm | 0.098 - 0.161 in

PPR-6060B

Price Range
$0.2527 - $0.2403

Stock Levels
19 In stock
Attributes
  • Colour
    Black
  • Material
    PE
  • Rivet Type
    Drive Fastener
  • Standards
    RoHs
  • Anchor Length
    6.1 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 3.5 mm | 0.138 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

093012059902

Price Range
$0.029 - $0.0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    6.8 mm
  • Compatible Hole Diameter
    3.5 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 4.0 - 12.0 mm | 0.157 - 0.472 in

093001800002

Price Range
$0.1291 - $0.1166

Stock Levels
260 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    17.5 mm
  • Compatible Hole Diameter
    7.1 mm