These rivets are a one-piece design with a pre-driven pin. Many styles avaiable for a variety of hole sizes and panel thicknesses. Removable by png out the pin
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Diameter | Minimum Compatible Panel Thickness | Anchor Length | Maximum Compatible Panel Thickness | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|---|
$0.2126 - $0.3916 | Request the lead time here |
0.315 in
8.0 mm
|
0.138 in
3.5 mm
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
0.161 in
4.1 mm
|
||
$0.2187 - $0.4029 | Request the lead time here |
0.354 in
9.0 mm
|
0.079 in
2.0 mm
|
0.449 in
11.4 mm
|
0.138 in
3.5 mm
|
0.193 in
4.9 mm
|
||
$0.2323 - $0.4281 | 1020 In stock |
0.354 in
9.0 mm
|
0.217 in
5.5 mm
|
0.638 in
16.2 mm
|
0.295 in
7.5 mm
|
0.193 in
4.9 mm
|
||
$0.1914 - $0.3526 | Request the lead time here |
0.252 in
6.4 mm
|
0.079 in
2.0 mm
|
0.386 in
9.8 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
||
$0.2029 - $0.3738 | Request the lead time here |
0.252 in
6.4 mm
|
0.138 in
3.5 mm
|
0.449 in
11.4 mm
|
0.197 in
5.0 mm
|
0.142 in
3.6 mm
|
||
$0.2282 - $0.4204 | Request the lead time here |
0.354 in
9.0 mm
|
0.138 in
3.5 mm
|
0.52 in
13.2 mm
|
0.217 in
5.5 mm
|
0.193 in
4.9 mm
|
||
$0.2051 - $0.3777 | Request the lead time here |
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.138 in
3.5 mm
|
0.161 in
4.1 mm
|
||
$0.2051 - $0.3777 | Request the lead time here |
0.252 in
6.4 mm
|
0.197 in
5.0 mm
|
0.535 in
13.6 mm
|
0.256 in
6.5 mm
|
0.142 in
3.6 mm
|
||
$0.2187 - $0.4029 | Request the lead time here |
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.551 in
14.0 mm
|
0.295 in
7.5 mm
|
0.161 in
4.1 mm
|
||
$0.5688 - $0.5986 | Request the lead time here |
0.299 in
7.6 mm
|
0.264 in
6.7 mm
|
0.469 in
11.9 mm
|
0.291 in
7.4 mm
|
0.146 - 0.154 in
3.7 - 3.9 mm
|
||
$0.2648 - $0.2787 | Request the lead time here |
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
0.319 in
8.1 mm
|
0.13 in
3.3 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
$0.1083 - $0.114 | Request the lead time here |
0.217 in
5.5 mm
|
0.154 in
3.9 mm
|
0.378 in
9.6 mm
|
0.181 in
4.6 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
$0.2648 - $0.2787 | Request the lead time here |
0.217 in
5.5 mm
|
0.24 in
6.1 mm
|
0.457 in
11.6 mm
|
0.264 in
6.7 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
$0.3226 - $0.5942 | 17 In stock |
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
0.354 - 0.354 in
9 - 9.0 mm
|
||
$0.4543 - $0.4782 | Request the lead time here |
1 in
25.4 mm
|
0.472 in
12.0 mm
|
1.063 in
27.0 mm
|
0.591 in
15.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
$0.4517 - $0.832 | Request the lead time here |
0.984 in
25.0 mm
|
0.035 in
0.9 mm
|
1 in
25.4 mm
|
0.189 in
4.8 mm
|
0.374 in
9.5 mm
|
||
$0.8438 - $0.8882 | Request the lead time here |
1.181 in
30.0 mm
|
1.142 in
29.0 mm
|
1.969 in
50.0 mm
|
1.22 in
31.0 mm
|
0.453 in
11.5 mm
|
||
$0.4543 - $0.8369 | Request the lead time here |
0.717 in
18.2 mm
|
0.157 in
4.0 mm
|
0.906 in
23.0 mm
|
0.315 in
8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
$0.3245 - $0.5978 | 17 In stock |
0.591 in
15.0 mm
|
0.098 in
2.5 mm
|
0.728 in
18.5 mm
|
0.35 in
8.9 mm
|
0.248 in
6.3 mm
|
||
$0.3569 - $0.6576 | Request the lead time here |
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
0.827 in
21.0 mm
|
0.315 in
8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.