These rivets are a one-piece design with a pre-driven pin. Many styles avaiable for a variety of hole sizes and panel thicknesses. Removable by png out the pin
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Diameter | Minimum Compatible Panel Thickness | Anchor Length | Maximum Compatible Panel Thickness | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|---|
$0.4517 - $0.832 | 17 In stock |
1 in
25.4 mm
|
0.098 in
2.5 mm
|
0.886 in
22.5 mm
|
0.35 in
8.9 mm
|
0.248 in
6.3 mm
|
||
$2.7774 - $5.1163 | 6605 In stock |
0.685 in
17.4 mm
|
0.059 in
1.5 mm
|
0.803 in
20.4 mm
|
0.299 in
7.6 mm
|
0.248 in
6.3 mm
|
||
$0.3245 - $1.24 | 31 In stock |
0.583 in
14.8 mm
|
0.472 in
12.0 mm
|
1.142 in
29.0 mm
|
0.63 in
16.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
$0.3872 - $0.4076 | 22 In stock |
0.705 in
17.9 mm
|
0.138 in
3.5 mm
|
0.906 in
23.0 mm
|
0.276 in
7.0 mm
|
0.374 in
9.5 mm
|
||
$0.2648 - $0.2787 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.346 in
8.8 mm
|
0.181 in
4.6 mm
|
0.098 - 0.103 in
2.5 - 2.6 mm
|
||
TR-4 | $0.4709 - $0.4958 | 15 In stock |
0.587 in
14.9 mm
|
0.118 in
3.0 mm
|
0.831 in
21.1 mm
|
0.315 in
8.0 mm
|
0.315 - 0.325 in
8.0 - 8.3 mm
|
|
$0.2427 - $0.2555 | Request the lead time here |
0.283 in
7.2 mm
|
0.059 in
1.5 mm
|
0.445 in
11.3 mm
|
0.181 in
4.6 mm
|
0.193 - 0.205 in
4.9 - 5.2 mm
|
||
$0.4128 - $0.4345 | Request the lead time here |
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
0.898 in
22.8 mm
|
0.35 in
8.9 mm
|
0.248 - 0.276 in
6.3 - 7 mm
|
||
$0.2648 - $0.2787 | Request the lead time here |
0.217 in
5.5 mm
|
0.079 in
2.0 mm
|
0.299 in
7.6 mm
|
0.106 in
2.7 mm
|
0.106 - 0.112 in
2.7 - 2.8 mm
|
||
$0.3252 - $0.3424 | Request the lead time here |
0.587 in
14.9 mm
|
0.098 in
2.5 mm
|
0.898 in
22.8 mm
|
0.315 in
8.0 mm
|
0.252 - 0.276 in
6.4 - 7 mm
|
||
$0.2758 - $0.5081 | 5 In stock |
0.283 in
7.2 mm
|
0.059 in
1.5 mm
|
0.449 in
11.4 mm
|
0.181 in
4.6 mm
|
0.197 - 0.197 in
5 - 5.0 mm
|
||
$0.3407 - $0.3587 | Request the lead time here |
0.709 in
18.0 mm
|
0.157 in
4.0 mm
|
0.681 in
17.3 mm
|
0.299 in
7.6 mm
|
0.248 in
6.3 mm
|
||
$0.3894 - $0.4099 | Request the lead time here |
0.591 in
15.0 mm
|
0.098 in
2.5 mm
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
0.256 in
6.5 mm
|
||
$0.3001 - $0.553 | Request the lead time here |
0.709 in
18.0 mm
|
0.354 in
9.0 mm
|
0.906 in
23.0 mm
|
0.512 in
13.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
$0.5517 - $1.0162 | 19 In stock |
0.787 in
20.0 mm
|
0.236 in
6.0 mm
|
0.681 in
17.3 mm
|
0.394 in
10.0 mm
|
0.394 - 0.394 in
10 - 10.0 mm
|
||
$0.3732 - $0.3928 | Request the lead time here |
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
0.866 in
22.0 mm
|
0.315 in
8.0 mm
|
0.315 - 0.315 in
8 - 8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.