Concave Push Pull Knobs feature a straight stem and an enlarged head to provide good finger clearance and excellent grasp for png or lifting. The concave top is more comfortable in applications that use a thumb push operation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Thread Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $1.3928 - $2.5658 | Request the lead time here |
|
M8
|
|
1.181 in
30.0 mm
|
||
| $0.824 - $1.5179 | Request the lead time here |
|
M5
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| $1.5403 - $2.8375 | Request the lead time here |
|
M6
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
||
| $1.1263 - $2.0747 | Request the lead time here |
|
M6
|
|
0.984 in
25.0 mm
|
||
| $2.0673 - $3.8082 | Request the lead time here |
|
M8
|
1.181 in
30.0 mm
|
2.362 in
60.0 mm
|
||
| $0.6475 - $1.1927 | Request the lead time here |
|
M5
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue