Menu Search

Push Pull Knurled Knobs

In production

Push Pull Knurled Knobs are used for up-down or in-out operation and are designed with a firm knurled grip. These thumbscrew knobs are available in studded, threaded insert and thru-hole mounting options. These plastic knobs are a simple and economical alternative to steel knobs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size View
$0.5068 - $0.5616 Request the lead time here
9.5 mm
M3
$1.0567 - $1.1709 Request the lead time here
12.7 mm
M4
$1.1169 - $1.2375 Request the lead time here
19.1 mm
M6
$1.2715 - $1.4089 Request the lead time here
25.4 mm
M8
$1.0567 - $1.1709 Request the lead time here
15.9 mm
M5
Knurled Knob - Through Hole; Knob Diameter 9.5 mm | 0.375 in; Thread Size M3; Acetal; Black

KSM3----N2--5A0

Price Range
$0.5616 - $0.5068

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    9.1 mm
  • Hub Height
    1.5 mm
  • Knob Diameter
    9.5 mm
  • Knob Height
    5.8 mm
  • Price per piece incl VAT
    0.4491 GBP
Knurled Knob - Through Hole; Knob Diameter 12.7 mm | 0.500 in; Thread Size M4; Acetal; Black

KSM4----N3--5A0

Price Range
$1.1709 - $1.0567

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    10.4 mm
  • Hub Height
    1.8 mm
  • Knob Diameter
    12.7 mm
  • Knob Height
    6.4 mm
  • Price per piece incl VAT
    0.9383 GBP
Knurled Knob - Through Hole; Knob Diameter 19.1 mm | 0.750 in; Thread Size M6; Acetal; Black

KSM6----N5--5A0

Price Range
$1.2375 - $1.1169

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    12.7 mm
  • Hub Height
    3.6 mm
  • Knob Diameter
    19.1 mm
  • Knob Height
    7.9 mm
  • Price per piece incl VAT
    0.9955 GBP
Knurled Knob - Through Hole; Knob Diameter 25.4 mm | 1.000 in; Thread Size M8; Acetal; Black

KSM8----N6--5A0

Price Range
$1.4089 - $1.2715

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    15 mm
  • Hub Height
    3.6 mm
  • Knob Diameter
    25.4 mm
  • Knob Height
    10.4 mm
  • Price per piece incl VAT
    1.1328 GBP
Knurled Knob - Through Hole; Knob Diameter 15.9 mm | 0.625 in; Thread Size M5; Acetal; Black

KSM5----N4--5A0

Price Range
$1.1709 - $1.0567

Stock Levels
Request the lead time here
Attributes
  • Hub Diameter
    10.7 mm
  • Hub Height
    2 mm
  • Knob Diameter
    15.9 mm
  • Knob Height
    6.4 mm
  • Price per piece incl VAT
    0.9383 GBP