Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Anchor Length | 11.0 mm |
---|---|
Anchor Length | 0.433 in |
Head Diameter | 15.0 mm |
Head Diameter | 0.591 in |
Panel Thickness Range | 1.4 - 4.5 mm |
Panel Thickness Range | 0.055 - 0.177 in |
Compatible Hole Diameter Range | 9.0 - 10.0 mm |
Compatible Hole Diameter Range | 0.354 - 0.394 in |
Slot Size | 2.0 mm |
Slot Size | 2.0 mm |
Head Height | 3.2 mm |
Head Height | 0.126 in |
Rivet Type | Quarter Turn Latch |
Drive Type | Cross Recess Drive |
Hole Shape | Round |
Rivet Fitting Style | Quarter Turn |
Full Material | Polyamide |
Colour | Black |
Material Flammability Standard | UL94 V-2 |
Style | Style 8 |
Pre-Assembled Rivet | Yes |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.