Quantity | Unit price |
---|---|
25 - 124 | $10.0624 |
125 - 624 | $9.5593 |
625 + | $9.0813 |
Cam Material | Die Cast Zinc Alloy |
---|---|
Finish | Black Powder Coated |
Housing Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Material | Die Cast Zinc Alloy |
Certification | IP54 |
Grip Length | 14.5 mm |
Grip Length | 0.571 in |
Grip Range | 14.5 mm |
Grip Range | 0.571 in |
Knob Length | 45 mm |
Knob Length | 1.772 in |
Maximum Grip | 14.5 mm |
Maximum Grip | 0.571 in |
Key Type | 8.0 mm Triangle Key |
Mounting Hole Shape | Round |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.