Quarter Turn Latches with Wing Knobs are available with an extra long housing. These are ideal for sound-proof or isolated doors and are supplied with a rubber gasket for additional sealing properties. They are available in both Chrome Plated and Black Coated Die-cast Zinc and in an array of grip ranges
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Grip | Mounting Hole Dimensions | Handle Type | Finish | Latch Material | Handle Material | Cam Material | View | |
---|---|---|---|---|---|---|---|---|---|---|
$20.998 - $23.2666 | 99 In stock |
1.89 in
48.0 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
$14.2579 - $15.7981 | Request the lead time here |
2.087 in
53.0 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
$20.1917 - $22.373 | Request the lead time here |
1.693 in
43.0 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
$19.2291 - $21.3064 | Request the lead time here |
1.181 in
30.0 mm
|
|
Wing Knob Handle
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
$19.2301 - $21.3076 | Request the lead time here |
1.102 in
28.0 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
$18.0272 - $19.9747 | Request the lead time here |
1.181 in
30.0 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
$19.6856 - $21.8123 | Request the lead time here |
1.969 in
50.0 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
$22.8416 - $25.3093 | Request the lead time here |
2.48 in
63.0 mm
|
|
Wing Knob Handle
|
Chrome Plated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
$13.0973 - $24.1268 | Request the lead time here |
1.89 in
48.0 mm
|
|
Knob Handle
|
Black Powder Coated
|
Zinc Alloy
|
|
|
||
$14.769 - $16.3646 | Request the lead time here |
1.575 in
40.0 mm
|
|
Knob Handle
|
Chrome Plated
|
Zinc Alloy
|
|
|
||
$17.8435 - $32.8695 | Request the lead time here |
1.102 in
28.0 mm
|
|
Knob Handle
|
Black Powder Coated
|
Zinc Alloy
|
|
|
||
$18.9248 - $34.8615 | Request the lead time here |
1.575 in
40.0 mm
|
|
Knob Handle
|
Black Powder Coated
|
Zinc Alloy
|
|
|
||
$22.8416 - $25.3093 | Request the lead time here |
2.362 in
60.0 mm
|
|
Knob Handle
|
Chrome Plated
|
Zinc Alloy
|
|
|
||
$17.7409 - $32.6808 | Request the lead time here |
1.496 in
38.0 mm
|
|
Knob Handle
|
Black Powder Coated
|
Zinc Alloy
|
|
|
||
$19.6712 - $36.2364 | Request the lead time here |
2.362 in
60.0 mm
|
|
Knob Handle
|
Black Powder Coated
|
Zinc Alloy
|
|
|
||
$22.6132 - $25.0562 | Request the lead time here |
2.283 in
58.0 mm
|
|
Knob Handle
|
Chrome Plated
|
Zinc Alloy
|
|
|
||
$11.1976 - $20.6272 | 58 In stock |
1.299 in
33.0 mm
|
|
Knob Handle
|
Chrome Plated
|
Zinc Alloy
|
|
|
||
$14.2362 - $26.2246 | Request the lead time here |
2.283 in
58.0 mm
|
|
Knob Handle
|
Black Powder Coated
|
Zinc Alloy
|
|
|
||
$20.3955 - $22.599 | 3 In stock |
1.496 in
38.0 mm
|
|
Knob Handle
|
Chrome Plated
|
Zinc Alloy
|
|
|
||
$17.7409 - $32.6808 | Request the lead time here |
1.693 in
43.0 mm
|
|
Wing Knob Handle
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
|
Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.