Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 12.0 mm | 0.039 - 0.472 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20030971

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 39 $12.5097
40 - 199 $11.8842
200 + $11.29
Standard pack: 100

Order any quantity

Total price

$100.08

8 x $12.5097

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 33.5 mm
Key Type Slotted Key
Finish Bright Chrome Plating
Maximum Grip 33.5 mm
Maximum Compatible Door Thickness 12.0 mm
Diameter 22.0 mm
Maximum Panel Thickness 12.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us