Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20032340

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $5.018
50 - 249 $4.7671
250 + $4.5288
Standard pack: 100

Order any quantity

Total price

$50.18

10 x $5.018

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 16.4 mm
Key Type Double Bit Insert
Finish Sage Green
Maximum Grip 16.4 mm
Maximum Compatible Door Thickness 5.0 mm
Diameter 27.8 mm
Maximum Panel Thickness 5.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us