Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20032555

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $15.1465
50 - 249 $14.3891
250 + $13.6697
Standard pack: 100

Order any quantity

Total price

$151.47

10 x $15.1465

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 41.0 mm
Key Type 3.0 mm Double Bit Key
Finish Bright Chrome Plating
Maximum Grip 41.0 mm
Maximum Compatible Door Thickness 5.0 mm
Diameter 30.0 mm
Maximum Panel Thickness 5.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us