Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Black

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20033347

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $12.7176
50 - 249 $12.0818
250 + $11.4777
Standard pack: 100

Order any quantity

Total price

$127.18

10 x $12.7176

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 26.0 mm
Key Type Double Bit Insert
Finish Black Powder Coating
Maximum Grip 26.0 mm
Maximum Compatible Door Thickness 8.0 mm
Maximum Panel Thickness 8.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us