Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 35.0 mm | 0.039 - 1.378 in; Die Cast Zinc Alloy; Black

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20033637

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $11.8972
50 - 249 $11.3023
250 + $10.7372
Standard pack: 100

Order any quantity

Total price

$118.97

10 x $11.8972

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 24.0 mm
Finish Bright Chrome Plating
Maximum Grip 24.0 mm
Maximum Compatible Door Thickness 35.0 mm
Maximum Panel Thickness 35.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us