Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20041175

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $37.1938
50 - 249 $35.3341
250 + $33.5674
Standard pack: 100

Order any quantity

Total price

$371.94

10 x $37.1938

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 23.0 mm
Key Type 8.0 mm Female Square Key
Material Stainless Steel
Finish Raw
Maximum Grip 23.0 mm
Maximum Compatible Door Thickness 5.0 mm
Diameter 28.0 mm
Maximum Panel Thickness 5.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us