Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 6.0 mm | 0.039 - 0.236 in; Stainless Steel; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20041731

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 $56.1235
50 - 249 $53.3173
250 + $50.6515
Standard pack: 100

Order any quantity

Total price

$561.24

10 x $56.1235

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 7.0 mm Square Key
Finish Raw
Maximum Compatible Door Thickness 6.0 mm
Maximum Panel Thickness 6.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us