Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 25.0 mm | 0.039 - 0.984 in; Stainless Steel; Natural

Quarter Turn Lock with spring is ideal for outdoor cabinets and enclosures. Seals to IP65 standard.
Item code:

20041762

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 - 19 $58.6596
20 - 99 $55.7266
100 + $52.9403
Standard pack: 100

Order any quantity

Total price

$234.64

4 x $58.6596

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 29.0 mm
Key Type 7.0 mm Square Key
Finish Raw
Maximum Grip 29.0 mm
Maximum Compatible Door Thickness 25.0 mm
Maximum Panel Thickness 25.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us