Menu Search

Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Stainless Steel; Natural

Item code:

20041915

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call customer service at 1800 377 111 or email sales@essentracomponents.com.au

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Key Type 7.0 mm Square Key
Finish Raw
Maximum Grip 45.0 mm
Maximum Compatible Door Thickness 15.0 mm
Maximum Panel Thickness 15.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us