Menu Search

- Cam Material -Stainless Steel Maximum Grip : 19.0 mm | 0.748 in

Item code:

20042011

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call customer service at 1800 377 111 or email sales@essentracomponents.com.au

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Grip Length 29.0 mm
Key Type 8.0 mm Hexagon Key
Finish Raw
Maximum Grip 19.0 mm
Maximum Compatible Door Thickness 6.0 mm
Maximum Panel Thickness 6.0 mm
Minimum Panel Thickness 1.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us