Menu Search

Quarter Turn Spring Latch - 6.0 mm Square Key; Maximum Grip : 21.0 mm | 0.827 in; Die Cast Zinc Alloy;

Item code:

496601

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $10.4488
125 - 624 $9.9264
625 + $9.43
Standard pack: 25

Order in multiple of 25

Total price

$261.22

25 x $10.4488

Specifications

Imperial
Metric
SKU attributes
Grip Length 21.0 mm
Key Type 6.0 mm Square Key
Material Die Cast Zinc Alloy
Finish Chrome Plated
Handle Type Mini Quarter Turn Handle
Maximum Grip 21.0 mm
Cam Length 30.0 mm
Knob Length 16.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us