Menu Search

Panel Latch - Maximum Grip - 16.5 mm | 0.65 in; ;

Item code:

11601E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 $50.3604
100 - 499 $47.8424
500 + $45.4503
Standard pack: 20

Order in multiple of 20

Total price

$1,007.21

20 x $50.3604

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Black Powder Coated
Barrel Length 27.0 mm
Grip Range 16.5 mm
Maximum Compatible Door Thickness 27.0 mm
Maximum Grip 16.5 mm
Mounting Hole Length 72.0 mm
Mounting Hole Width 58.0 mm
Overall Catch Plate Height 41.0 mm
Overall Catch Plate Length 8.0 mm
Overall Catch Plate Width 16.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us