Menu Search

Quarter Turn Spring Latches

In stock

IP 65 Quarter Turn Spring Latches are ideal for use on electrical cabinets and enclosures. With 6 head styles and 7 grip ranges available, as well as 3 material options the variations are wide ranging for this product

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
21 results
Product SKUs information
Item Code Price range Availability Material Finish Key Type Grip Range View
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
7.0 mm Triangle Key
28.5 mm
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
5.0 mm Double Bit Key
28.5 mm
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
5.0 mm Double Bit Key
18.5 mm
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
5.0 mm Double Bit Key
18.5 mm
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
7.0 mm Triangle Key
24.5 mm
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
7.0 mm Triangle Key
28.5 mm
$39.9608 - $44.2779 Request the lead time here
Stainless Steel
$6.0499 - $6.7035 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
3.0 mm Double Bit Key
18.5 mm
$5.8279 - $6.4576 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Triangle Key
8.5 mm
$6.0499 - $6.7035 Request the lead time here
Die Cast Zinc Alloy
Chrome Plated
Slotted Key
28.5 mm
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
5.0 mm Double Bit Key
28.5 mm
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
5.0 mm Double Bit Key
24.5 mm
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
5.0 mm Double Bit Key
24.5 mm
$38.3045 - $42.4426 Request the lead time here
Stainless Steel
Chrome Plated
7.0 mm Triangle Key
18.5 mm
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
7.0 mm Triangle Key
18.5 mm
$40.3568 - $44.7167 Request the lead time here
Stainless Steel
Chrome Plated
7.0 mm Triangle Key
24.5 mm
$5.8279 - $6.4576 Request the lead time here
Die Cast Zinc Alloy
Chrome Plated
8.0 mm Square Key
18.5 mm
$5.8279 - $6.4576 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Triangle Key
18.5 mm
$5.8279 - $6.4576 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Square Key
24.5 mm
$5.8279 - $6.4576 Request the lead time here
Die Cast Zinc Alloy
Black Powder Coated
8.0 mm Triangle Key
26.5 mm
  • of 2
Quarter Turn Spring Latch - Maximum Grip - 28.5 mm | 1.122 in; 7.0 mm Triangle Key; Chrome Plated

1060403747002E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    28.5 mm
Quarter Turn Spring Latch - Maximum Grip - 28.5 mm | 1.122 in; 5.0 mm Double Bit Key; Chrome Plated

1060401547001E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    28.5 mm
Quarter Turn Spring Latch - Maximum Grip - 18.5 mm | 0.728 in; 5.0 mm Double Bit Key; Chrome Plated

1060401540002E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    18.5 mm
Quarter Turn Spring Latch - Maximum Grip - 18.5 mm | 0.728 in; 5.0 mm Double Bit Key; Chrome Plated

1060401540001E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    18.5 mm
Quarter Turn Spring Latch - Maximum Grip - 24.5 mm | 0.965 in; 7.0 mm Triangle Key; Chrome Plated

1060403734002E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    24.5 mm
Quarter Turn Spring Latch - Maximum Grip - 28.5 mm | 1.122 in; 7.0 mm Triangle Key; Chrome Plated

1060403747001E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    28.5 mm
Key Latch - ; Cam Length 45.0 mm | 1.772 in; ; Stainless Steel

4604034E

Price Range
$44.2779 - $39.9608

Stock Levels
Request the lead time here
Attributes
  • Material
    Stainless Steel
  • Standards
    IP69K
Quarter Turn Spring Latch 18.5 mm 3.0 mm Double Bit Key Die Cast Zinc Alloy

360121330

Price Range
$6.7035 - $6.0499

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Housing Material
    Die Cast Zinc Alloy
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    18.5 mm
Quarter Turn Spring Latch 8.5 mm 8.0 mm Triangle Key Die Cast Zinc Alloy

360123860

Price Range
$6.4576 - $5.8279

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    8.5 mm
  • Maximum Grip
    8.5 mm
Quarter Turn Spring Latch - Maximum Grip - 28.5 mm | 1.122 in; Slotted Key; Chrome Plated

360114247

Price Range
$6.7035 - $6.0499

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Standards
    NEMA 4, DIN-EN 61373, DIN-EN 1774, RoHS
  • Grip Range
    28.5 mm
Quarter Turn Spring Latch - Maximum Grip - 28.5 mm | 1.122 in; 5.0 mm Double Bit Key; Chrome Plated

1060401547002E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    28.5 mm
Quarter Turn Spring Latch - Maximum Grip - 24.5 mm | 0.965 in; 5.0 mm Double Bit Key; Chrome Plated

1060401534002E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    24.5 mm
Quarter Turn Spring Latch - Maximum Grip - 24.5 mm | 0.965 in; 5.0 mm Double Bit Key; Chrome Plated

1060401534001E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    24.5 mm
Quarter Turn Spring Latch - Maximum Grip - 18.5 mm | 0.728 in; 7.0 mm Triangle Key; Chrome Plated

1060403740002E

Price Range
$42.4426 - $38.3045

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    18.5 mm
Quarter Turn Spring Latch - Maximum Grip - 18.5 mm | 0.728 in; 7.0 mm Triangle Key; Chrome Plated

1060403740001E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    18.5 mm
Quarter Turn Spring Latch - Maximum Grip - 24.5 mm | 0.965 in; 7.0 mm Triangle Key; Chrome Plated

1060403734001E

Price Range
$44.7167 - $40.3568

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Stainless Steel
  • Material
    Stainless Steel
  • Standards
    IP65
  • Grip Range
    24.5 mm
Quarter Turn Spring Latch 18.5 mm 8.0 mm Square Key Die Cast Zinc Alloy

360112830

Price Range
$6.4576 - $5.8279

Stock Levels
Request the lead time here
Attributes
  • Finish
    Chrome Plated
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Quarter Turn Spring Latch 18.5 mm 8.0 mm Triangle Key Die Cast Zinc Alloy

360123830

Price Range
$6.4576 - $5.8279

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Material
    Die Cast Zinc Alloy
  • Compatible Door Thickness Range
    1.6 mm
  • Grip Range
    18.5 mm
  • Maximum Grip
    18.5 mm
Quarter Turn Spring Latch 24.5 mm 8.0 mm Square Key Die Cast Zinc Alloy

360122834

Price Range
$6.4576 - $5.8279

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    24.5 mm
  • Maximum Grip
    24.5 mm
Quarter Turn Spring Latch 26.5 mm 8.0 mm Triangle Key Die Cast Zinc Alloy

360123836

Price Range
$6.4576 - $5.8279

Stock Levels
Request the lead time here
Attributes
  • Finish
    Black Powder Coated
  • Latch Material
    Die Cast Zinc Alloy
  • Material
    Die Cast Zinc Alloy
  • Grip Range
    26.5 mm
  • Maximum Grip
    26.5 mm