Menu Search

Quarter Turn T Handle

In production

Cam Latches with compression have a T-shaped handle. They are designed to offer secure access to panels and doors, courtesy of the rotating cam (pawl).

The cam is secured by engaging the frame or keeper on the back side. These latches come with standard technology. Ideally used for cabinets that require better sealing under vibration conditions.

  • Material: Stainless Steel
  • Colour: Natural (Silver)
  • DIN-EN 1774 rated

Cam sold separately

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Grip Length View
$110.0891 - $121.9823 Request the lead time here
26.5 mm
$111.2011 - $123.2145 Request the lead time here
28.5 mm
$110.0891 - $121.9823 Request the lead time here
14.5 mm
$110.0891 - $121.9823 Request the lead time here
8.5 mm
$111.2011 - $123.2145 Request the lead time here
24.5 mm
$111.2011 - $123.2145 Request the lead time here
18.5 mm
Quarter Turn T Handle - Key Operated; Grip Length - 26.5 mm | 1.043 in; Stainless Steel

110400036E

Price Range
$121.9823 - $110.0891

Stock Levels
Request the lead time here
Attributes
  • Locking Type
    Non-Locking
  • Material
    Stainless Steel
  • Standards
    DIN-EN 1774
  • Grip Length
    26.5 mm
  • Head Height
    37.5 mm
Quarter Turn T Handle - Key Operated; Grip Length - 28.5 mm | 1.122 in; Stainless Steel

110400047E

Price Range
$123.2145 - $111.2011

Stock Levels
Request the lead time here
Attributes
  • Locking Type
    Non-Locking
  • Material
    Stainless Steel
  • Standards
    DIN-EN 1774
  • Grip Length
    28.5 mm
  • Head Height
    37.5 mm
Quarter Turn T Handle - Key Operated; Grip Length - 14.5 mm | 0.571 in; Stainless Steel

110400038E

Price Range
$121.9823 - $110.0891

Stock Levels
Request the lead time here
Attributes
  • Locking Type
    Non-Locking
  • Material
    Stainless Steel
  • Standards
    DIN-EN 1774
  • Grip Length
    14.5 mm
  • Head Height
    37.5 mm
Quarter Turn T Handle - Key Operated; Grip Length - 8.5 mm | 0.335 in; Stainless Steel

110400060E

Price Range
$121.9823 - $110.0891

Stock Levels
Request the lead time here
Attributes
  • Locking Type
    Non-Locking
  • Material
    Stainless Steel
  • Standards
    DIN-EN 1774
  • Grip Length
    8.5 mm
  • Head Height
    37.5 mm
Quarter Turn T Handle - Key Operated; Grip Length - 24.5 mm | 0.965 in; Stainless Steel

110400034E

Price Range
$123.2145 - $111.2011

Stock Levels
Request the lead time here
Attributes
  • Locking Type
    Non-Locking
  • Material
    Stainless Steel
  • Standards
    DIN-EN 1774
  • Grip Length
    24.5 mm
  • Head Height
    37.5 mm
Quarter Turn T Handle - Key Operated; Grip Length - 18.5 mm | 0.728 in; Stainless Steel

110400030E

Price Range
$123.2145 - $111.2011

Stock Levels
Request the lead time here
Attributes
  • Locking Type
    Non-Locking
  • Material
    Stainless Steel
  • Standards
    DIN-EN 1774
  • Grip Length
    18.5 mm
  • Head Height
    37.5 mm