Menu Search

Quick Release Plug - -40 - 135 °C | -40 - 275 °F ; Series ISO A ; Thread Size 1 ; TPE ; Red

This Quick Release Plug is designed to remain attached while keeping dirt, moisture, and corrosion from entering the hose. It is an appropriate fitment for the ISO A series. It can resist temperatures ranging from- 40°F to 275°F (-40 °C to 135°C). Red and made from TPE material.
Item code:

499770

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
15 - 74 $7.0283
75 - 149 $3.7272
150 - 749 $2.1298
750 + $1.8394
Standard pack: 150

Order in multiple of 15

Total price

$105.42

15 x $7.0283

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Full Material Thermoplastic Elastomer
Thread Size 1"
Inner Ring Inside Diameter 38.0 mm
Plug Diameter 36.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us