Menu Search

Quick Tightening Knurled Knobs

In production

Quick Tightening Knurled Knobs features a knurled surface that allows for a better grip and easier turning. It can be quickly tightened or loosened using only your fingers without requiring additional tools by only a slight clamping force. This can save time and effort in situations where changes are required regularly.

The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads. At this point, it can be locked with a small rotation.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.

  • The knob is inserted obliquely on the threaded stud and then placed in the axial position to fit onto the stud threads.
  • Widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment
Material: Steel Series Code: SR37360

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
4 results
Product SKUs information
Item Code Price range Availability h1 d4 d3 d1 d2 k View
Request the lead time here
11.0
28.0
M10
36.0
$37.8918 - $41.9853 Request the lead time here
8.7
20.0
M8
30.0
$67.4505 - $74.7375 Request the lead time here
13.0
32.0
M12
40.0
Request the lead time here
6.7
16.0
M6
24.0
Quick Tightening Knurled Knob - M10; 36.0; Steel

20179830


Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    36.0
  • d3
    28.0
  • d4
    11.0
  • Weight g
    120.0
Quick Tightening Knurled Knob - M8; 30.0; Steel

20179823

Price Range
$41.9853 - $37.8918

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    30.0
  • d3
    20.0
  • d4
    8.7
  • Weight g
    70.0
Quick Tightening Knurled Knob - M12; 40.0; Steel

20179724

Price Range
$74.7375 - $67.4505

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    40.0
  • d3
    32.0
  • d4
    13.0
  • Weight g
    145.0
Quick Tightening Knurled Knob - M6; 24.0; Steel

20179816


Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    24.0
  • d3
    16.0
  • d4
    6.7
  • Weight g
    35.0