Menu Search

Ratchet Rivets

In stock

Ratchet Rivets are comprised of two identical parts that grip together to form a quick and convenient fastening. They act as a special cushioning washer for larger surfaces, and are ideal for rotating applications, such as rotating sheets.

These useful rivets require no tools, screws or other component parts to install - simply snap two of the rivets together by hand to form a single fastening assembly.

  • Slotted and Non slotted options available
  • Operating Temperatures: -40C up to 85C
  • Materials: Nylon 6/6
  • Colours: Natural, Black and White
  • UL94 V-2 Flame Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
40 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Style Head Diameter Minimum Compatible Panel Thickness Maximum Compatible Panel Thickness View
$0.1204 - $0.1334 Request the lead time here
7.1 mm
Natural
Nylon
19.1 mm
19.8 mm
34.9 mm
$0.1536 - $0.1702 6017 In stock
7.1 mm
Natural
Nylon
19.1 mm
6.0 mm
7.5 mm
$0.1458 - $0.1616 20 In stock
7.1 mm
Natural
Nylon
10.2 mm
19.8 mm
34.9 mm
$0.0852 - $0.0944 912 In stock
7.1 mm
Natural
Nylon
10.2 mm
6.0 mm
7.5 mm
$0.0872 - $0.0967 18 In stock
7.1 mm
Natural
Nylon
10.2 mm
12.7 mm
20.6 mm
$0.1118 - $0.1238 Request the lead time here
7.1 mm
Natural
Nylon
19.1 mm
12.7 mm
20.6 mm
$0.1179 - $0.1242 Request the lead time here
5.0 mm
White
Nylon
12.0 mm
5.3 mm
7.5 mm
$0.2459 - $0.2589 Request the lead time here
5.0 mm
Black
Nylon
19.0 mm
9.0 mm
13.0 mm
$0.1311 - $0.1381 54 In stock
5.0 mm
Black
Nylon
12.0 mm
9.0 mm
13.0 mm
$0.1548 - $0.163 26 In stock
5.0 mm
Black
Nylon
12.0 mm
20.0 mm
34.0 mm
$0.1269 - $0.1335 1016 In stock
5.0 mm
Black
Nylon
19.0 mm
13.0 mm
20.0 mm
$0.1091 - $0.1149 Request the lead time here
5.0 mm
Black
Nylon
12.0 mm
13.0 mm
20.0 mm
$0.3318 - $0.3492 Request the lead time here
10.0 mm
White
Nylon
20.0 mm
8.7 mm
11.5 mm
$0.2287 - $0.2408 22 In stock
10.0 mm
Black
Nylon
20.0 mm
8.7 mm
11.5 mm
$0.1363 - $0.1434 Request the lead time here
5.0 mm
Black
Nylon
12.0 mm
5.3 mm
7.5 mm
$0.1744 - $0.1836 Request the lead time here
5.0 mm
White
Nylon
12.0 mm
9.0 mm
13.0 mm
$0.1111 - $0.1169 Request the lead time here
5.0 mm
White
Nylon
12.0 mm
13.0 mm
20.0 mm
$0.2556 - $0.2692 Request the lead time here
5.0 mm
White
Nylon
12.0 mm
20.0 mm
34.0 mm
$0.1449 - $0.1525 Request the lead time here
5.0 mm
White
Nylon
19.0 mm
5.3 mm
7.5 mm
$0.1124 - $0.1184 Request the lead time here
5.0 mm
Black
Nylon
19.0 mm
20.0 mm
34.0 mm
  • of 2
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.78 - 1.374 in

BR1-768-01

Price Range
$0.1334 - $0.1204

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.8 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 6.0 - 7.5 mm | 0.236 - 0.295 in

BR1-226-01

Price Range
$0.1702 - $0.1536

Stock Levels
6017 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.7 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 19.8 - 34.9 mm | 0.78 - 1.374 in

BR2-768-01

Price Range
$0.1616 - $0.1458

Stock Levels
20 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    19.8 - 34.9 mm
  • Anchor Length
    19.5 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 6.0 - 7.5 mm | 0.236 - 0.295 in

BR2-226-01

Price Range
$0.0944 - $0.0852

Stock Levels
912 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    6.0 - 7.5 mm
  • Anchor Length
    5.7 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 12.7 - 20.6 mm | 0.5 - 0.811 in

BR2-488-01

Price Range
$0.0967 - $0.0872

Stock Levels
18 In stock
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    10.2 mm
  • Head Height
    1.6 mm
Ratchet Rivet - Nylon ; Natural ; Compatible Panel Thickness Range 12.7 - 20.6 mm | 0.5 - 0.811 in

BR1-488-01

Price Range
$0.1238 - $0.1118

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    7.1 - 7.1 mm
  • Compatible Panel Thickness Range
    12.7 - 20.6 mm
  • Anchor Length
    12.4 mm
  • Head Diameter
    19.1 mm
  • Head Height
    2.4 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 5.3 - 7.5 mm | 0.209 - 0.295 in

8100670008VR

Price Range
$0.1242 - $0.1179

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

8130680001VR

Price Range
$0.2589 - $0.2459

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

8100680001VR

Price Range
$0.1381 - $0.1311

Stock Levels
54 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 20.0 - 34.0 mm | 0.787 - 1.339 in

8110700001VR

Price Range
$0.163 - $0.1548

Stock Levels
26 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    4.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8130690001VR

Price Range
$0.1335 - $0.1269

Stock Levels
1016 In stock
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8100690001VR

Price Range
$0.1149 - $0.1091

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 8.7 - 11.5 mm | 0.343 - 0.453 in

8170820108VR

Price Range
$0.3492 - $0.3318

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    8.7 - 11.5 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 8.7 - 11.5 mm | 0.343 - 0.453 in

8170820101VR

Price Range
$0.2408 - $0.2287

Stock Levels
22 In stock
Attributes
  • Compatible Hole Diameter Range
    10.0 - 15.0 mm
  • Compatible Panel Thickness Range
    8.7 - 11.5 mm
  • Anchor Length
    8.5 mm
  • Head Diameter
    20.0 mm
  • Head Height
    3.5 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 5.3 - 7.5 mm | 0.209 - 0.295 in

8100670001VR

Price Range
$0.1434 - $0.1363

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 9.0 - 13.0 mm | 0.354 - 0.512 in

8100680008VR

Price Range
$0.1836 - $0.1744

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    9.0 - 13.0 mm
  • Anchor Length
    9.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 13.0 - 20.0 mm | 0.512 - 0.787 in

8100690008VR

Price Range
$0.1169 - $0.1111

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    13.0 - 20.0 mm
  • Anchor Length
    13.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 20.0 - 34.0 mm | 0.787 - 1.339 in

8100700008VR

Price Range
$0.2692 - $0.2556

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; White ; Compatible Panel Thickness Range 5.3 - 7.5 mm | 0.209 - 0.295 in

8130670008VR

Price Range
$0.1525 - $0.1449

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    5.3 - 7.5 mm
  • Anchor Length
    5.5 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm
Ratchet Rivet - Nylon ; Black ; Compatible Panel Thickness Range 20.0 - 34.0 mm | 0.787 - 1.339 in

8130700001VR

Price Range
$0.1184 - $0.1124

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter Range
    5.0 - 8.0 mm
  • Compatible Panel Thickness Range
    20.0 - 34.0 mm
  • Anchor Length
    20.0 mm
  • Head Diameter
    19.0 mm
  • Head Height
    3.0 mm