Menu Search

Rectangular Threaded Inserts & Glides - Metal

In stock

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
25 results
Product SKUs information
Item Code Price range Availability Head Width Colour Threaded Centre Material Head Length View
$0.7279 - $1.3409 Request the lead time here
30.0 mm
Black
Yes
HDPE
40.0 mm
$7.8218 - $14.4087 Request the lead time here
30.0 mm
Natural
Yes
Aluminium
60.0 mm
$0.5436 - $1.3591 18 In stock
20.0 mm
Black
Yes
HDPE
30.0 mm
$0.5913 - $1.0894 Request the lead time here
20.0 mm
Black
Yes
HDPE
40.0 mm
$0.9099 - $1.6761 Request the lead time here
30.0 mm
Black
Yes
HDPE
50.0 mm
$0.6065 - $1.1174 Request the lead time here
20.0 mm
Black
Yes
HDPE
35.0 mm
$1.016 - $1.8716 Request the lead time here
25.0 mm
Black
Yes
HDPE
50.0 mm
$7.7839 - $14.3387 Request the lead time here
30.0 mm
Natural
Yes
Aluminium
50.0 mm
$0.6369 - $1.1732 Request the lead time here
20.0 mm
Black
Yes
HDPE
40.0 mm
$0.6824 - $1.257 Request the lead time here
30.0 mm
Black
Yes
HDPE
40.0 mm
$0.9857 - $1.8157 Request the lead time here
30.0 mm
Black
Yes
HDPE
60.0 mm
$0.9099 - $1.6761 Request the lead time here
20.0 mm
Black
Yes
HDPE
50.0 mm
498605 $0.8795 - $1.6202 25 In stock
Black
Yes
HDPE;Steel
$9.0153 - $16.6072 Request the lead time here
25.0 mm
Natural
Yes
Aluminium
50.0 mm
$0.5866 - $1.4664 Request the lead time here
20.0 mm
Black
Yes
HDPE
30.0 mm
$0.8341 - $1.5364 Request the lead time here
25.0 mm
Black
Yes
HDPE
50.0 mm
$1.0312 - $1.8996 Request the lead time here
30.0 mm
Black
Yes
HDPE
60.0 mm
$8.303 - $15.2952 Request the lead time here
30.0 mm
Natural
Yes
Aluminium
60.0 mm
$0.925 - $1.7039 Request the lead time here
20.0 mm
Black
Yes
HDPE
50.0 mm
$0.9553 - $1.7598 Request the lead time here
30.0 mm
Black
Yes
HDPE
50.0 mm
  • of 2
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 30.0 mm | 1.181 in ; M10

498603

Price Range
$1.3409 - $0.7279

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Compatible Tube Gauge - 2.5 ; Fitting Style - Push Fit

PZAT600300-25M1

Price Range
$14.4087 - $7.8218

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Ribbed ; HDPE ; Head Length 30.0 mm | 1.181 in ; Head Width 20.0 mm | 0.787 in ; M8

498598

Price Range
$1.3591 - $0.5436

Stock Levels
18 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 20.0 mm | 0.787 in ; M8

498600

Price Range
$1.0894 - $0.5913

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 30.0 mm | 1.181 in ; M8

498606

Price Range
$1.6761 - $0.9099

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498610

Price Range
$1.1174 - $0.6065

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498617

Price Range
$1.8716 - $1.016

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT500300-2M10

Price Range
$14.3387 - $7.7839

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 20.0 mm | 0.787 in ; M10

498601

Price Range
$1.1732 - $0.6369

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 40.0 mm | 1.575 in ; Head Width 30.0 mm | 1.181 in ; M8

498602

Price Range
$1.257 - $0.6824

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 60.0 mm | 2.362 in ; Head Width 30.0 mm | 1.181 in ; M8

498608

Price Range
$1.8157 - $0.9857

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498614

Price Range
$1.6761 - $0.9099

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Ribbed; M10; ; ; HDPE;Steel

498605

Price Range
$1.6202 - $0.8795

Stock Levels
25 In stock
Attributes
  • Full Material
    High Density Polyethylene;Steel
  • Finish
    Zinc Plated
  • Colour
    Black
  • Fitting Style
    Ribbed
  • Head Shape
    Rectangular
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT500250-2M10

Price Range
$16.6072 - $9.0153

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Ribbed ; HDPE ; Head Length 30.0 mm | 1.181 in ; Head Width 20.0 mm | 0.787 in ; M10

498599

Price Range
$1.4664 - $0.5866

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 25.0 mm | 0.984 in ; M8

498604

Price Range
$1.5364 - $0.8341

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Ribbed ; HDPE ; Head Length 60.0 mm | 2.362 in ; Head Width 30.0 mm | 1.181 in ; M10

498609

Price Range
$1.8996 - $1.0312

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No
Rectangular Glide - Compatible Tube Gauge - 2 ; Fitting Style - Push Fit

PZAT600300-2M10

Price Range
$15.2952 - $8.303

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Threaded Centre
    Yes
Rectangular Glide - Compatible Tube Gauge - 1-2 ; Fitting Style - Push Fit

498615

Price Range
$1.7039 - $0.925

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Finish
    Textured
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
Rectangular Glide - Ribbed ; HDPE ; Head Length 50.0 mm | 1.969 in ; Head Width 30.0 mm | 1.181 in ; M10

498607

Price Range
$1.7598 - $0.9553

Stock Levels
Request the lead time here
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Head Shape
    Rectangular
  • Metal Prongs
    No