Menu Search

Replacement Cams

In stock

A range of Replacement and Alternative Steel Cams are available for our range of Locks. The Replacement Cams are suitable for all standard quarter turns and cam locks. They provide an alternative grip range is used with pre-assembled locks. Cams in this range are additional and all locks throughout the range are provided with the cam stated for each range. There are 2 types of Alternative Steel Cams available. Type 1 is to fit parts 492878 through to 492882 and are zinc plated to prevent corrosion. The cranks cams are used to increase or decrease the effective length of the cam lock. Part 492895 has both a vertical and horizontal hole to allow fitting at all four quarter hour positions. Type 2 offers the same properties as type 1 but is to fit parts 492883 through to 492890

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
30 results
Product SKUs information
Item Code Price range Availability Cam Length Cam Depth Style View
$2.0997 - $3.8678 Request the lead time here
45.0 mm
Stopper
$2.0997 - $3.8678 Request the lead time here
45.0 mm
Stopper
30403189E $1.0562 - $1.1703 Request the lead time here
35.0 mm
Stopper
$1.0562 - $1.1703 Request the lead time here
35.0 mm
Stopper
$0.624 - $0.6914 Request the lead time here
45.0 mm
Stopper
$2.8983 - $5.3391 Request the lead time here
No Stopper
$0.5764 - $0.6386 Request the lead time here
35.0 mm
Stopper
$2.8983 - $5.3391 Request the lead time here
No Stopper
$2.0997 - $3.8678 10 In stock
45.0 mm
Stopper
$1.2153 - $2.2387 Request the lead time here
Stopper
$0.6723 - $0.7449 Request the lead time here
45.0 mm
Stopper
$2.9275 - $5.393 Request the lead time here
No Stopper
$0.6723 - $0.7449 Request the lead time here
45.0 mm
Stopper
$0.5718 - $0.6336 Request the lead time here
35.0 mm
Stopper
$2.8983 - $5.3391 Request the lead time here
No Stopper
$2.0997 - $3.8678 Request the lead time here
45.0 mm
Stopper
$2.9275 - $5.393 Request the lead time here
No Stopper
$3.6229 - $6.6738 25 In stock
No Stopper
$2.8983 - $5.3391 Request the lead time here
No Stopper
$2.8983 - $5.3391 Request the lead time here
No Stopper
  • of 2
Replacement Cams - Cam Depth - 12.0 mm | 0.472 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403045E

Price Range
$3.8678 - $2.0997

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    45.0 mm
Replacement Cams - Cam Depth - 16.0 mm | 0.63 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403151E

Price Range
$3.8678 - $2.0997

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    45.0 mm
Replacement Cam - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30403189E

Price Range
$1.1703 - $1.0562

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    35.0 mm
Replacement Cam - ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30403185E

Price Range
$1.1703 - $1.0562

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    35.0 mm
Replacement Cam - Cam Depth - -2.0 mm | -0.079 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403169E

Price Range
$0.6914 - $0.624

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    45.0 mm
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 9.0 mm | 0.354 in ; ; Style - No Stopper

492901

Price Range
$5.3391 - $2.8983

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    No Stopper
Replacement Cam - Cam Depth - 6.0 mm | 0.236 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30403470E

Price Range
$0.6386 - $0.5764

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    35.0 mm
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 3.0 mm | 0.118 in ; ; Style - No Stopper

492900

Price Range
$5.3391 - $2.8983

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    No Stopper
Replacement Cams - Cam Depth - 10.0 mm | 0.394 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403162E

Price Range
$3.8678 - $2.0997

Stock Levels
10 In stock
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    45.0 mm
Replacement Cam - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403149E

Price Range
$2.2387 - $1.2153

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
Replacement Cam - Cam Depth - -8.0 mm | -0.315 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403172E

Price Range
$0.7449 - $0.6723

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    45.0 mm
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 40.0 mm | 1.575 in ; ; Style - No Stopper

492899

Price Range
$5.393 - $2.9275

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    No Stopper
Replacement Cam - Cam Depth - -6.0 mm | -0.236 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403171E

Price Range
$0.7449 - $0.6723

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    45.0 mm
Replacement Cam - Cam Depth - -2.0 mm | -0.079 in ; Cam Length - 35.0 mm | 1.378 in ; ; Style - Stopper

30403187E

Price Range
$0.6336 - $0.5718

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    35.0 mm
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 3.0 mm | 0.118 in ; ; Style - No Stopper

492896

Price Range
$5.3391 - $2.8983

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    No Stopper
Replacement Cams - Cam Depth - 4.0 mm | 0.157 in ; Cam Length - 45.0 mm | 1.772 in ; ; Style - Stopper

30403033E

Price Range
$3.8678 - $2.0997

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    Stopper
  • Cam Length
    45.0 mm
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 6.0 mm | 0.236 in ; ; Style - No Stopper

492897

Price Range
$5.393 - $2.9275

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    No Stopper
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 40.0 mm | 1.575 in ; ; Style - No Stopper

492894

Price Range
$6.6738 - $3.6229

Stock Levels
25 In stock
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    No Stopper
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 12.0 mm | 0.472 in ; ; Style - No Stopper

492902

Price Range
$5.3391 - $2.8983

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    No Stopper
Replacement Cam - Cam Depth - 2.5 mm | 0.098 in ; Cam Length - 9.0 mm | 0.354 in ; ; Style - No Stopper

492898

Price Range
$5.3391 - $2.8983

Stock Levels
Request the lead time here
Attributes
  • Cam Material
    Steel
  • Finish
    Zinc Plated
  • Style
    No Stopper