Menu Search

Anti-Loss Washer - M4; Inside Diameter - 4.2 mm | 0.165 in; 10.0 mm | 0.394 in; Thickness 2.8 mm | 0.11 in; Natural; PA

Item code:

016004000001

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0363
5000 + $0.0345
Standard pack: 1000

Order in multiple of 1000

Total price

$36.30

1000 x $0.0363

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Self Retaining Washer
Full Material Polyamide 66
Colour Natural
Outside Diameter 10.0 mm
Inside Diameter 4.2 mm
Thickness 2.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us