Menu Search

Natural PA Flat Washer Retaining Washer - 8.4 mm | 0.331 in; 13.0 mm | 0.512 in; Thickness 2.8 mm | 0.11 in;

Item code:

031080000001

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.047
2500 + $0.0446
Standard pack: 500

Order in multiple of 500

Total price

$23.50

500 x $0.047

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Flat Washer
Full Material Polyamide 6.6
Colour Natural
Outside Diameter 13.0 mm
Inside Diameter 8.4 mm
Thickness 2.8 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us