Menu Search

Natural LDPE Anti-Loss Washer Retaining Washer - 5.3 mm | 0.209 in; 20.0 mm | 0.787 in; Thickness 1.0 mm | 0.039 in; Compatible Screw Sizes M5

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

1040320900VR

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.0309
5000 + $0.0293
Standard pack: 1000

Order in multiple of 1000

Total price

$30.90

1000 x $0.0309

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material Low Density Polyethylene
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us