Menu Search

Natural HDPE Retaining Washer - Inside Diameter 4.3 mm | 0.169 in; Outside Diameter 12.8 mm | 0.504 in;

Designed to grip outside of screw shank. Easily slides on to the screw and is retained by the screw once assembled. Ideal when pre-assembly of the screw and washer is required. Reduces assembly time and cost.
Item code:

1343722

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.027
1000 - 9999 $0.0155
10000 + $0.0147
Standard pack: 1000

Order in multiple of 1000

Total price

$2.70

100 x $0.027

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Washer
Full Material High Density Polyethylene
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us