Menu Search

Ribbed Pipe End Caps

In stock

Ribbed Pipe End Caps are ideal for protecting threaded or non-threaded pipes, tubes or rods. In addition it is used to shield or mask areas during the painting process, as well as preventing dirt, dust, or debris from entering.

It is easy to install and remove, and it can withstand a maximum temperature of 79.4C. Designed for plumbing, HVAC, and industrial applications.

  • Material: LDPE
  • Colour: Red, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Colour All
14 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
$0.0738 - $0.1359 9 In stock
Red
20.0 mm
$0.1771 - $0.3264 810 In stock
Red
26.5 mm
$0.5243 - $0.9658 266 In stock
Red
27.0 mm
$0.0414 - $0.0762 5505 In stock
Red
20.0 mm
$0.1797 - $0.3311 631 In stock
Red
26.5 mm
$0.0419 - $0.1601 7 In stock
Red
20.0 mm
$0.0749 - $0.2865 13 In stock
Red
20.0 mm
$1.6265 - $2.9963 335 In stock
Yellow
34.6 mm
$0.3048 - $0.5615 17 In stock
Red
27.8 mm
$0.0774 - $0.1426 Request the lead time here
Red
20.0 mm
$0.0306 - $0.0565 Request the lead time here
Red
16.0 mm
$0.039 - $0.0718 Request the lead time here
Red
16.0 mm
$0.0656 - $0.2507 12 In stock
Red
20.0 mm
$0.1685 - $0.3103 218 In stock
Red
26.5 mm
Ribbed Pipe End Caps - Red Inside Diameter20.0 mm | 0.787 in ; Inside Height 20.0 mm | 0.787 in

12777

Price Range
$0.1359 - $0.0738

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    20.0 mm
Ribbed Pipe End Caps - Red Inside Diameter30.0 mm | 1.181 in ; Inside Height 26.5 mm | 1.043 in

12846

Price Range
$0.3264 - $0.1771

Stock Levels
810 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Height
    26.5 mm
Ribbed Pipe End Caps - Red Inside Diameter38.0 mm | 1.496 in ; Inside Height 27.0 mm | 1.063 in

12782

Price Range
$0.9658 - $0.5243

Stock Levels
266 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    27.0 mm
Ribbed Pipe End Caps - Red Inside Diameter15.0 mm | 0.591 in ; Inside Height 20.0 mm | 0.787 in

12775

Price Range
$0.0762 - $0.0414

Stock Levels
5505 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    20.0 mm
Ribbed Pipe End Caps - Red Inside Diameter35.0 mm | 1.378 in ; Inside Height 26.5 mm | 1.043 in

12781

Price Range
$0.3311 - $0.1797

Stock Levels
631 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    26.5 mm
Ribbed Pipe End Caps - Red Inside Diameter16.0 mm | 0.63 in ; Inside Height 20.0 mm | 0.787 in

12776

Price Range
$0.1601 - $0.0419

Stock Levels
7 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    20.0 mm
Ribbed Pipe End Caps - Red Inside Diameter25.0 mm | 0.984 in ; Inside Height 20.0 mm | 0.787 in

12779

Price Range
$0.2865 - $0.0749

Stock Levels
13 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    20.0 mm
Ribbed Pipe End Caps - Yellow Inside Diameter110.0 mm | 4.331 in ; Inside Height 34.6 mm | 1.362 in

12960

Price Range
$2.9963 - $1.6265

Stock Levels
335 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    34.6 mm
Ribbed Pipe End Caps - Red Inside Diameter54.0 mm | 2.126 in ; Inside Height 27.8 mm | 1.094 in

12982

Price Range
$0.5615 - $0.3048

Stock Levels
17 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    27.8 mm
Ribbed Pipe End Caps - Red Inside Diameter22.0 mm | 0.866 in ; Inside Height 20.0 mm | 0.787 in

12850

Price Range
$0.1426 - $0.0774

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    20.0 mm
Ribbed Pipe End Caps - Red Inside Diameter12.0 mm | 0.472 in ; Inside Height 16.0 mm | 0.63 in

12774

Price Range
$0.0565 - $0.0306

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    16.0 mm
Ribbed Pipe End Caps - Red Inside Diameter10.2 mm | 0.402 in ; Inside Height 16.0 mm | 0.63 in

12773

Price Range
$0.0718 - $0.039

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    16.0 mm
Ribbed Pipe End Caps - Red Inside Diameter18.0 mm | 0.709 in ; Inside Height 20.0 mm | 0.787 in

12849

Price Range
$0.2507 - $0.0656

Stock Levels
12 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    20.0 mm
Ribbed Pipe End Caps - Red Inside Diameter28.0 mm | 1.102 in ; Inside Height 26.5 mm | 1.043 in

12780

Price Range
$0.3103 - $0.1685

Stock Levels
218 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Vent Hole
    No
  • Inside Height
    26.5 mm