Menu Search

Ribbed Tube End Plugs

In stock

These Ribbed Tube End Plugs are designed to establish a reliable and safe seal at the ends of tubes or pipes. The plugs' ribbed shape assures a snug fit and prevents leaking while providing added grip and stability. It is resistant to corrosion, wear, and external factors.

The ribbed shape ensures a solid grip, keeping the plug in place even under pressure or vibration. It keeps dust, dirt, and contaminants from entering. The ribs also keep the plug from spinning or becoming loose.

It is simple to install since it must be pushed into the hole until it is snug, with no further tools required. Used in automotive, electronics, medical devices, manufacturing, and industrial machinery.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Height Under Lip Compatible Tube Diameter Colour Grip Type View
$0.6301 - $1.1609 499 In stock
11.4 mm
88.9 mm
White
$0.6815 - $0.7551 999 In stock
11.4 mm
76.2 mm
White
$1.689 - $3.1115 Request the lead time here
11.4 mm
152.4 mm
White
$0.4369 - $0.4841 Request the lead time here
10.3 mm
76.2 mm
White
$2.7438 - $5.0543 Request the lead time here
11.4 mm
177.8 mm
White
With Finger Grip
$1.169 - $2.1534 Request the lead time here
11.4 mm
127 mm
White
$0.1742 - $0.3208 21 In stock
White
Without Finger Grip
$0.7922 - $1.4594 Request the lead time here
White
With Finger Grip
$0.3704 - $0.6824 6 In stock
White
With Finger Grip
$0.1663 - $0.3063 1405 In stock
White
With Finger Grip
$0.1885 - $0.3473 7 In stock
White
With Finger Grip
$0.1086 - $0.20 Request the lead time here
White
With Finger Grip
$1.6337 - $3.0096 Request the lead time here
White
With Finger Grip
$1.506 - $2.7743 Request the lead time here
White
With Finger Grip
$1.2691 - $2.3379 8 In stock
White
With Finger Grip
$0.2998 - $0.5522 8 In stock
White
Without Finger Grip
$0.0797 - $0.1469 1 In stock
White
Without Finger Grip
$0.0952 - $0.1754 10 In stock
White
With Finger Grip
$0.1715 - $0.3161 Request the lead time here
White
Without Finger Grip
$0.2898 - $0.5339 7 In stock
White
With Finger Grip
  • of 2
Tube End Plug - Compatible Tube Diameter 88.9 mm | 3.500 in ; ; ; White

SP3-1/2A

Price Range
$1.1609 - $0.6301

Stock Levels
499 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    88.9 mm
  • Height Under Lip
    11.4 mm
  • Overall Diameter
    93 mm
Tube End Plug - Compatible Tube Diameter 76.2 mm | 3.000 in ; ; ; White

TP3A

Price Range
$0.7551 - $0.6815

Stock Levels
999 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    76.2 mm
  • Height Under Lip
    11.4 mm
  • Overall Diameter
    80.3 mm
Tube End Plug - Compatible Tube Diameter 152.4 mm | 6.000 in ; ; ; White

SP6A

Price Range
$3.1115 - $1.689

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    152.4 mm
  • Height Under Lip
    11.4 mm
  • Overall Diameter
    156.7 mm
Tube End Plug - Compatible Tube Diameter 76.2 mm | 3.000 in ; ; ; White

SP3E

Price Range
$0.4841 - $0.4369

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    76.2 mm
  • Height Under Lip
    10.3 mm
  • Overall Diameter
    80.3 mm
Tube End Plug - Compatible Tube Diameter 177.8 mm | 7.000 in ; Packaging Tube Plugs ; With Finger Grip ; White

SP7A

Price Range
$5.0543 - $2.7438

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Compatible Tube Diameter
    177.8 mm
Tube End Plug - Compatible Tube Diameter 127 mm | 5.000 in ; ; ; White

SP5A

Price Range
$2.1534 - $1.169

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Compatible Tube Diameter
    127 mm
  • Height Under Lip
    11.4 mm
  • Overall Diameter
    131.3 mm
Tube End Plug - Compatible Tube Diameter 70.0 mm | 2.756 in ; ; Without Finger Grip ; White

10246

Price Range
$0.3208 - $0.1742

Stock Levels
21 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    Without Finger Grip
Tube End Plug - Compatible Tube Diameter 120.0 mm | 4.724 in ; ; With Finger Grip ; White

199507

Price Range
$1.4594 - $0.7922

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
Tube End Plug - Compatible Tube Diameter 90.0 mm | 3.543 in ; ; With Finger Grip ; White

199505

Price Range
$0.6824 - $0.3704

Stock Levels
6 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
Tube End Plug - Compatible Tube Diameter 60.0 mm | 2.362 in ; ; With Finger Grip ; White

199502

Price Range
$0.3063 - $0.1663

Stock Levels
1405 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
Tube End Plug - Compatible Tube Diameter 70.0 mm | 2.756 in ; ; With Finger Grip ; White

199503

Price Range
$0.3473 - $0.1885

Stock Levels
7 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
Tube End Plug - Compatible Tube Diameter 50.0 mm | 1.969 in ; ; With Finger Grip ; White

199501

Price Range
$0.20 - $0.1086

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
Tube End Plug - Compatible Tube Diameter 125.0 mm | 4.921 in ; ; With Finger Grip ; White

10543

Price Range
$3.0096 - $1.6337

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
Tube End Plug - Compatible Tube Diameter 135.0 mm | 5.315 in ; ; With Finger Grip ; White

10544

Price Range
$2.7743 - $1.506

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
Tube End Plug - Compatible Tube Diameter 110.0 mm | 4.331 in ; ; With Finger Grip ; White

10542

Price Range
$2.3379 - $1.2691

Stock Levels
8 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
Tube End Plug - Compatible Tube Diameter 80.0 mm | 3.15 in ; ; Without Finger Grip ; White

10247

Price Range
$0.5522 - $0.2998

Stock Levels
8 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    Without Finger Grip
Tube End Plug - Compatible Tube Diameter 40.0 mm | 1.575 in ; ; Without Finger Grip ; White

10228

Price Range
$0.1469 - $0.0797

Stock Levels
1 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    Without Finger Grip
Tube End Plug - Compatible Tube Diameter 40.0 mm | 1.575 in ; ; With Finger Grip ; White

199500

Price Range
$0.1754 - $0.0952

Stock Levels
10 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
Tube End Plug - Compatible Tube Diameter 60.0 mm | 2.362 in ; ; Without Finger Grip ; White

10245

Price Range
$0.3161 - $0.1715

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    Without Finger Grip
Tube End Plug - Compatible Tube Diameter 80.0 mm | 3.15 in ; ; With Finger Grip ; White

199504

Price Range
$0.5339 - $0.2898

Stock Levels
7 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip