Menu Search

Ribbed Tube End Plugs

In stock

These Ribbed Tube End Plugs are designed to establish a reliable and safe seal at the ends of tubes or pipes. The plugs' ribbed shape assures a snug fit and prevents leaking while providing added grip and stability. It is resistant to corrosion, wear, and external factors.

The ribbed shape ensures a solid grip, keeping the plug in place even under pressure or vibration. It keeps dust, dirt, and contaminants from entering. The ribs also keep the plug from spinning or becoming loose.

It is simple to install since it must be pushed into the hole until it is snug, with no further tools required. Used in automotive, electronics, medical devices, manufacturing, and industrial machinery.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Height Under Lip Compatible Tube Diameter Colour Grip Type View
$0.0774 - $0.1426 1 In stock
10.8 mm
White
Without Finger Grip
$0.0924 - $0.1703 10 In stock
10.8 mm
White
With Finger Grip
$0.1054 - $0.1942 Request the lead time here
10.8 mm
White
With Finger Grip
$1.5862 - $2.922 Request the lead time here
13.0 mm
White
With Finger Grip
$0.3596 - $0.6626 6 In stock
12.5 mm
White
With Finger Grip
$0.183 - $0.3372 7 In stock
10.5 mm
White
With Finger Grip
$0.9433 - $1.7379 Request the lead time here
12.5 mm
White
With Finger Grip
$0.1094 - $0.2016 8 In stock
10.8 mm
White
Without Finger Grip
$0.7231 - $1.332 9 In stock
12.5 mm
White
Without Finger Grip
$0.4102 - $0.7557 Request the lead time here
7.8 mm
White
With Finger Grip
$1.4621 - $2.6935 Request the lead time here
13.3 mm
White
With Finger Grip
$0.1665 - $0.3069 Request the lead time here
10.7 mm
White
Without Finger Grip
$1.2321 - $2.2698 8 In stock
12.8 mm
White
With Finger Grip
$0.2814 - $0.5184 7 In stock
12.5 mm
White
With Finger Grip
$0.1691 - $0.3114 21 In stock
10.5 mm
White
Without Finger Grip
$0.291 - $0.5361 8 In stock
12.5 mm
White
Without Finger Grip
$0.1615 - $0.2974 5 In stock
10.7 mm
White
With Finger Grip
$0.7692 - $1.4169 Request the lead time here
12.2 mm
White
With Finger Grip
$2.6638 - $4.9071 Request the lead time here
11.4 mm
White
With Finger Grip
$1.1349 - $2.0906 Request the lead time here
11.4 mm
White
With Finger Grip
  • of 2
Tube End Plug - Compatible Tube Diameter 40.0 mm | 1.575 in ; Ribbed Tube End Plugs ; Without Finger Grip ; White

10228

Price Range
$0.1426 - $0.0774

Stock Levels
1 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    Without Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    10.8 mm
Tube End Plug - Compatible Tube Diameter 40.0 mm | 1.575 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

199500

Price Range
$0.1703 - $0.0924

Stock Levels
10 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    10.8 mm
Tube End Plug - Compatible Tube Diameter 50.0 mm | 1.969 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

199501

Price Range
$0.1942 - $0.1054

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    10.8 mm
Tube End Plug - Compatible Tube Diameter 125.0 mm | 4.921 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

10543

Price Range
$2.922 - $1.5862

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    13.0 mm
Tube End Plug - Compatible Tube Diameter 90.0 mm | 3.543 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

199505

Price Range
$0.6626 - $0.3596

Stock Levels
6 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    12.5 mm
Tube End Plug - Compatible Tube Diameter 70.0 mm | 2.756 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

199503

Price Range
$0.3372 - $0.183

Stock Levels
7 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    10.5 mm
Tube End Plug - Compatible Tube Diameter 100.0 mm | 3.937 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

199506

Price Range
$1.7379 - $0.9433

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    12.5 mm
Tube End Plug - Compatible Tube Diameter 50.0 mm | 1.969 in ; Ribbed Tube End Plugs ; Without Finger Grip ; White

10242

Price Range
$0.2016 - $0.1094

Stock Levels
8 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    Without Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    10.8 mm
Tube End Plug - Compatible Tube Diameter 100.0 mm | 3.937 in ; Ribbed Tube End Plugs ; Without Finger Grip ; White

10248

Price Range
$1.332 - $0.7231

Stock Levels
9 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    Without Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    12.5 mm
Tube End Plug - Compatible Tube Diameter 30.0 mm | 1.181 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

10254

Price Range
$0.7557 - $0.4102

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    7.8 mm
Tube End Plug - Compatible Tube Diameter 135.0 mm | 5.315 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

10544

Price Range
$2.6935 - $1.4621

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    13.3 mm
Tube End Plug - Compatible Tube Diameter 60.0 mm | 2.362 in ; Ribbed Tube End Plugs ; Without Finger Grip ; White

10245

Price Range
$0.3069 - $0.1665

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    Without Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    10.7 mm
Tube End Plug - Compatible Tube Diameter 110.0 mm | 4.331 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

10542

Price Range
$2.2698 - $1.2321

Stock Levels
8 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    12.8 mm
Tube End Plug - Compatible Tube Diameter 80.0 mm | 3.15 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

199504

Price Range
$0.5184 - $0.2814

Stock Levels
7 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    12.5 mm
Tube End Plug - Compatible Tube Diameter 70.0 mm | 2.756 in ; Ribbed Tube End Plugs ; Without Finger Grip ; White

10246

Price Range
$0.3114 - $0.1691

Stock Levels
21 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    Without Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    10.5 mm
Tube End Plug - Compatible Tube Diameter 80.0 mm | 3.15 in ; Ribbed Tube End Plugs ; Without Finger Grip ; White

10247

Price Range
$0.5361 - $0.291

Stock Levels
8 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    Without Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    12.5 mm
Tube End Plug - Compatible Tube Diameter 60.0 mm | 2.362 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

199502

Price Range
$0.2974 - $0.1615

Stock Levels
5 In stock
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    10.7 mm
Tube End Plug - Compatible Tube Diameter 120.0 mm | 4.724 in ; Ribbed Tube End Plugs ; With Finger Grip ; White

199507

Price Range
$1.4169 - $0.7692

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    12.2 mm
Tube End Plug - Compatible Tube Diameter 177.8 mm | 7.000 in ; Packaging Tube Plugs ; With Finger Grip ; White

SP7A

Price Range
$4.9071 - $2.6638

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    11.4 mm
Tube End Plug - Compatible Tube Diameter 127 mm | 5.000 in ; Packaging Tube Plugs ; With Finger Grip ; White

SP5A

Price Range
$2.0906 - $1.1349

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Low Density Polyethylene
  • Grip Type
    With Finger Grip
  • Fitting Style
    Push Fit
  • Height Under Lip
    11.4 mm