These Ribbed Tube End Plugs are designed to establish a reliable and safe seal at the ends of tubes or pipes. The plugs' ribbed shape assures a snug fit and prevents leaking while providing added grip and stability. It is resistant to corrosion, wear, and external factors.
The ribbed shape ensures a solid grip, keeping the plug in place even under pressure or vibration. It keeps dust, dirt, and contaminants from entering. The ribs also keep the plug from spinning or becoming loose.
It is simple to install since it must be pushed into the hole until it is snug, with no further tools required. Used in automotive, electronics, medical devices, manufacturing, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Height Under Lip | Compatible Tube Diameter | Colour | Grip Type | View | |
---|---|---|---|---|---|---|---|
$1.4196 - $2.6151 | Request the lead time here |
0.524 in
13.3 mm
|
5.315 in
135.0 mm
|
White
|
With Finger Grip
|
||
$1.1963 - $2.2037 | 8 In stock |
0.504 in
12.8 mm
|
4.331 in
110.0 mm
|
White
|
With Finger Grip
|
||
$0.1568 - $0.2888 | 5 In stock |
0.421 in
10.7 mm
|
2.362 in
60.0 mm
|
White
|
With Finger Grip
|
||
$1.54 - $2.8369 | Request the lead time here |
0.512 in
13.0 mm
|
4.921 in
125.0 mm
|
White
|
With Finger Grip
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.