Menu Search

O-Ring NBR Black Diameter - 5.0 mm | 0.197 in

This Ring Seal Cord Splicing Kit and cord is designed to reduce the requirement for vast supplies of O-rings. It comes with a measuring tape, a cutting block, an adhesive bottle, a retractable knife, and a cord of the required width and length. It resists most oils and safeguards against fluid and gas loss while repelling oils and chemicals. Black and made of NBR.
Item code:

492238

1 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $9.699
5 - 24 $9.2141
25 + $8.7534
Standard pack: 1

Order in multiple of 1

Total price

$9.70

1 x $9.699

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Kit Contents 1 x Tape Measure, 1 x Cutting Block, 1 x Bottle of 3gm Cyanacrylate Adhesive, 1 x Retractable Cutting Knife, O-ring Cord
Ring Type O-Ring
Full Material Nitrile
Material NBR

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us