Menu Search

Metric O-Ring Ring Seal Kit Nitrile Butadiene Rubber 510

This Ring Seal Set includes many black metric o-rings made of nitrile (NBR 70). The package is designed to access 510 pieces of several standard sizes and is ideal for MRO applications. This ring avoids leakage and contamination in many applications. Please check the table for mounts included.
Item code:

490033

81 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $106.1204
5 - 24 $60.6402
25 + $57.6082
Standard pack: 1

Order in multiple of 1

Total price

$106.12

1 x $106.1204

Specifications

Imperial
Metric
SKU attributes
Colour Black
Kit Type Metric O-Ring
Type Assortment
Full Material Nitrile Butadiene Rubber
Material NBR
Number of Pieces 510

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us