Menu Search

Metric O-Ring Ring Seal Kit Fluoroelastomer 75 FPM 75

This Ring Seal Set includes many black metric o-rings made of FPM 75. The package is designed to access 510 pieces of several standard sizes and is ideal for MRO applications. This ring avoids leakage and contamination in many applications. Please check the table for mounts included.
Item code:

490034

15 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + $56.6654
Standard pack: 1

Order in multiple of 1

Total price

$56.67

1 x $56.6654

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Kit Type Metric O-Ring
Type Assortment
Full Material Fluoroelastomer 75
Material FPM 75
Number of Pieces 510
Special Offer Clearance

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us