Menu Search

European Metric O-Ring Ring Seal Kit Nitrile Butadiene Rubber 404

This Ring Seal Set includes many black European metric o-rings made of nitrile (NBR 70). The package is designed to access 404 pieces of several standard sizes and is ideal for MRO applications. This ring avoids leakage and contamination in many applications. Please check the table for mounts included.
Item code:

490035

48 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $64.3913
5 - 24 $61.1717
25 + $58.1131
Standard pack: 1

Order in multiple of 1

Total price

$64.39

1 x $64.3913

Specifications

Imperial
Metric
SKU attributes
Colour Black
Kit Type European Metric O-Ring
Type Assortment
Full Material Nitrile Butadiene Rubber
Material NBR
Number of Pieces 404

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us