Menu Search

SAE Flange Seal Ring Seal PU Blue Inside Diameter - 50.8 mm | 2 in

This O -ring is made of blue Polyurethane shore 90 (PU) and is suitable for SAE Flange seal. The seal fit thread size of 2". The o-ring prevents fluid loss and gas leaks. The material has excellent resistance to oils, gasolines and hydrocarbons.
Item code:

490095

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 $5.622
500 + $5.3409
Standard pack: 100

Order in multiple of 100

Total price

$562.20

100 x $5.622

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Ring Type SAE Flange Seal
Inside Diameter 50.8 mm
Full Material Polyurethane 90
Material PU

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us