Menu Search

Rivet Cover Cap - ; Push Fit ; ; Black

This blind rivet cap is made from black HDPE and provides the rivet with protection from dust and dirt ingress.
Item code:

065321311404

18 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 2499 $0.0266
2500 + $0.0253
Standard pack: 500

Order in multiple of 500

Total price

$13.30

500 x $0.0266

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Component Type Blind Rivet Cap
Fitting Style Push Fit
Colour Black
Full Material High Density Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us