Round Inserts & Glides in base steel are ideal for use with adjustable feet, tilt glides, castors or on carpeted floors. They are ready for push fit installation and can be found in fixed or articulating variants. It has a metal thread for smooth, repeatable adjustment and has a rotating slider with spring-loaded insert for one-piece application.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Colour | Insert Height | Head Diameter | View |
---|---|---|---|---|---|---|
$1.5446 - $2.8454 | Request the lead time here |
Natural
|
0.394 in
10.0 mm
|
0.945 in
24.0 mm
|
||
$1.4478 - $2.667 | Request the lead time here |
Natural
|
0.394 in
10.0 mm
|
0.945 in
24.0 mm
|
||
$2.0031 - $3.6899 | Request the lead time here |
Natural
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
$1.7565 - $3.2357 | Request the lead time here |
Natural
|
0.394 in
10.0 mm
|
0.945 in
24.0 mm
|
||
$0.8841 - $2.2102 | 164 In stock |
Black
|
0.787 in
20.0 mm
|
1.496 in
38.0 mm
|
||
$0.8694 - $2.1735 | 259 In stock |
Black
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
||
$1.1553 - $2.8885 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.969 in
50.0 mm
|
||
$0.4126 - $1.0314 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
||
$1.0047 - $2.5119 | 10 In stock |
Black
|
0.787 in
20.0 mm
|
1.496 in
38.0 mm
|
||
$1.0462 - $2.6155 | 807 In stock |
Black
|
0.787 in
20.0 mm
|
1.969 in
50.0 mm
|
||
$0.8251 - $2.0629 | 20 In stock |
Black
|
0.787 in
20.0 mm
|
1.378 in
35.0 mm
|
||
$0.9136 - $2.284 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
$1.0019 - $2.5049 | 12 In stock |
Black
|
0.787 in
20.0 mm
|
1.575 in
40.0 mm
|
||
$0.6817 - $1.7043 | 37 In stock |
Black
|
0.787 in
20.0 mm
|
1.26 in
32.0 mm
|
||
$1.1641 - $2.9102 | 11 In stock |
Black
|
0.787 in
20.0 mm
|
2.362 in
60.0 mm
|
||
$0.4789 - $1.1972 | 697 In stock |
Black
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
$0.9283 - $2.3209 | 502 In stock |
Black
|
0.787 in
20.0 mm
|
1.496 in
38.0 mm
|
||
$1.1199 - $2.7997 | 20 In stock |
Black
|
0.787 in
20.0 mm
|
2.362 in
60.0 mm
|
||
$1.0904 - $2.7261 | 17 In stock |
Black
|
0.787 in
20.0 mm
|
1.969 in
50.0 mm
|
||
$0.6365 - $1.5913 | 6 In stock |
Black
|
0.787 in
20.0 mm
|
1.181 in
30.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.