Menu Search

N/A - Push Fit ; Round; M6; Maximum Compatible Wall Thickness - 1.0 mm | 0.039 in; Steel

Item code:

499445

13 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $2.1605
200 - 999 $1.2346
1000 + $1.1729
Standard pack: 200

Order in multiple of 20

Total price

$43.21

20 x $2.1605

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Fitting Style Push Fit
Head Shape Round
Metal Prongs Yes
Threaded Centre Yes
Thread Size M6
Compatible Tube Gauge 1

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us