Menu Search

N/A - Push Fit ; Round; M10; Maximum Compatible Wall Thickness - 1.5 mm | 0.059 in; Steel

Item code:

499453

275 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 $2.6535
200 - 999 $1.5163
1000 + $1.4405
Standard pack: 200

Order in multiple of 20

Total price

$53.07

20 x $2.6535

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Steel
Fitting Style Push Fit
Head Shape Round
Metal Prongs Yes
Threaded Centre Yes
Thread Size M10
Compatible Tube Gauge 1.5

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us